Automotive
Product | Status | 5K Pricing | Automotive Recommended | Functional Safety Ready | Family | Part Family | Max CPU Speed (MHz) | CPU Speed (MIPS/DMIPS) | Math Accelerator | Program Memory Size (KB) | Auxiliary Flash (KB) | Multiple Flash Panels | Error Correction Code Program Flash | SRAM (Bytes) | Data EEPROM/HEF (Bytes) | Emulated EEPROM in Flash | Direct Memory Access Channels | External Memory Bus Interface | Temp Range Min | Temp Range Max | Operation Voltage Min (V) | Operation Voltage Max (V) | Max I/O Pins | Pin count | Brown-Out Reset | Low Voltage Detection | Power On Reset | Internal Voltage Reference (Bandgap) | Internal Oscillator | Internal Osc better than 1% accuracy | Vbat/Vddbu battery backup | Low Power | Number of Comparators | Comparator max speed (ns) | Number of ADCs | ADC Input | Diff ADC Inputs | Max ADC Sampling Rate (ksps) | Max ADC Resolution (Bits) | Max ADC Sample/Hold | Number of DACs | DAC Outputs | Max DAC Resolution (Bits) | Number of Op Amps | Programmable Gain Amp | CTMU | UART | SPI | I2C | I2S | Max 8-Bit Digital Timers | Max 16-Bit Digital Timers | Max 32-Bit Digital Timers | Hardware RTCC/RTC | Watch Dog Timer | Stand alone PWMs | Capture / Compare/PWM (CCP) | Enhanced Capture/Compare/PWM (ECCP) | Single output CCP (SCCP) | Multiple output CCP (MCCP) | Motor Control PWM Outputs | SMPS PWM Outputs | Standalone Output Compare/ Standard PWM | Input Capture | Max PWM outputs (including complementary) | Number of PWM Time Bases | PWM Max Resolution (Bits) | PWM Resolution (ns) | Output Compare Channels | Number of USB Modules | USB Interface | USB Active Clock Tuning | Number of CAN Modules | Type of CAN module | CAN Transmit Buffers | CAN Receive Buffers | LIN | SENT | IrDA | Class B Support | CRC | Crypto Engine | Quadrature Encoder Interface | Segmented LCD | Graphics Controller/GPU | Configurable Logic Cell (CLC/CCL) | Configurable Logic Cell Type | Peripheral Trigger Generator | Peripheral Pin Select / Pin Muxing | Parallel Port | JTAG | Debug Interface | Supported in MPLAB Code Configurator | Packages |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
dsPIC33EP256MU806 | In Production | $5.26 | Yes | 16-bit MCU/DSC | dsPIC33EP512MU814 | 70 | 70 | No | 256 | 24 | Yes | No | 28672 | 0 | Yes | 15 | No | -40 | 125 | 3 | 3.6 | 51 | 64 | BOR | None | Yes | No | 7.37 MHz, 32 kHz | No | No | No | 3 | 150 | 2 | 24 | 4 Unipolar Differential Inputs | 1100 | 12 | 1 | 1 | 0 | 4 | 0 | 0 | No | 4 | 4 | 2 | 1 | 0 | 9 | 4 | No | Yes | 0 | 0 | 0 | 0 | 0 | 8 | 0 | 16 | 16 | 24 | 3 | 16 | 7 | 16 | 1 | FS Device/Host/OTG | No | 2 | CAN | 8 | 32 | Yes | Yes | Yes | Yes | No | 2 | 0 | No | 0 | No | Yes | PMP | Boundary Scan | ICSP | 64/QFN, 64/TQFP | ||||
dsPIC33EP256MU814 | In Production | $6.41 | Yes | 16-bit MCU/DSC | dsPIC33EP512MU814 | 70 | 70 | No | 256 | 24 | Yes | No | 28672 | 0 | Yes | 15 | No | -40 | 125 | 3 | 3.6 | 122 | 144 | BOR | None | Yes | No | 7.37 MHz, 32 kHz | No | No | No | 3 | 150 | 2 | 32 | 4 Unipolar Differential Inputs | 1100 | 12 | 1 | 1 | 0 | 4 | 0 | 0 | No | 4 | 4 | 2 | 1 | 0 | 9 | 4 | No | Yes | 0 | 0 | 0 | 0 | 0 | 14 | 0 | 16 | 16 | 30 | 3 | 16 | 7 | 16 | 1 | FS Device/Host/OTG | No | 2 | CAN | 8 | 32 | Yes | Yes | Yes | Yes | No | 2 | 0 | No | 0 | No | Yes | PMP | Boundary Scan | ICSP | 144/LQFP, 144/TQFP | ||||
dsPIC33EP512MU814 | In Production | $7.12 | Yes | 16-bit MCU/DSC | dsPIC33EP512MU814 | 70 | 70 | No | 512 | 24 | Yes | No | 53248 | 0 | Yes | 15 | No | -40 | 125 | 3 | 3.6 | 122 | 144 | BOR | None | Yes | No | 7.37 MHz, 32 kHz | No | No | No | 3 | 150 | 2 | 32 | 4 Unipolar Differential Inputs | 1100 | 12 | 1 | 1 | 0 | 4 | 0 | 0 | No | 4 | 4 | 2 | 1 | 0 | 9 | 4 | No | Yes | 0 | 0 | 0 | 0 | 0 | 14 | 0 | 16 | 16 | 30 | 3 | 16 | 7 | 16 | 1 | FS Device/Host/OTG | No | 2 | CAN | 8 | 32 | Yes | Yes | Yes | Yes | No | 2 | 0 | No | 0 | No | Yes | PMP | Boundary Scan | ICSP | Yes | 144/LQFP, 144/TQFP | |||
dsPIC33EP256MU810 | In Production | $5.76 | Yes | No | 16-bit MCU/DSC | dsPIC33EP512MU814 | 70 | 70 | No | 256 | 24 | Yes | No | 28672 | 0 | Yes | 15 | No | -40 | 125 | 3 | 3.6 | 83 | 100 | BOR | None | Yes | No | 7.37 MHz, 32 kHz | No | No | No | 3 | 150 | 2 | 32 | 4 Unipolar Differential Inputs | 1100 | 12 | 1 | 1 | 0 | 4 | 0 | 0 | No | 4 | 4 | 2 | 1 | 0 | 9 | 4 | No | Yes | 0 | 0 | 0 | 0 | 0 | 12 | 0 | 16 | 16 | 28 | 3 | 16 | 7 | 16 | 1 | FS Device/Host/OTG | No | 2 | CAN | 8 | 32 | Yes | Yes | Yes | Yes | No | 2 | 0 | No | 0 | No | Yes | PMP | Boundary Scan | ICSP | 100/TQFP, 121/TFBGA | |||
dsPIC33EP512MU810 | In Production | $6.47 | Yes | No | 16-bit MCU/DSC | dsPIC33EP512MU814 | 70 | 70 | No | 512 | 24 | Yes | No | 53248 | 0 | Yes | 15 | No | -40 | 125 | 3 | 3.6 | 83 | 100 | BOR | None | Yes | No | 7.37 MHz, 32 kHz | No | No | No | 3 | 150 | 2 | 32 | 4 Unipolar Differential Inputs | 1100 | 12 | 1 | 1 | 0 | 4 | 0 | 0 | No | 4 | 4 | 2 | 1 | 0 | 9 | 4 | No | Yes | 0 | 0 | 0 | 0 | 0 | 12 | 0 | 16 | 16 | 28 | 3 | 16 | 7 | 16 | 1 | FS Device/Host/OTG | No | 2 | CAN | 8 | 32 | Yes | Yes | Yes | Yes | No | 2 | 0 | No | 0 | No | Yes | PMP | Boundary Scan | ICSP | 100/TQFP, 121/TFBGA |
Starter kits and Microsticks contain a device with demonstration hardware and software and an integrated debugger allowing a designer to quickly evaluate the family features. Microsticks also plug into standard breadboard for prototyping.
Digital Power Starter Kit: Allows the user to easily explore the capabilities and features of the dsPIC33F GS Digital Power Conversion family
dsPIC33E USB Starter Kit: Demonstrations support USB Host and Device applications with dsPIC33E device
dsPIC33EV 5V CAN-LIN Starter Kit: This USB-powered starter kit features the dsPIC33EV256GM106 with connections for CAN, LIN and SENT, as well as integrated programmer and debugger
Motor Control Starter Kit: Demonstrations support mTouch® Capacitive Touch technology and BLDC motor control
PIC24F Starter Kit: Demonstrations support data logging, thumb drive and graphics on the PIC24F
The Explorer 16/32 platform is the primary development board for 16-bit products. Explorer 16/32 is supplemented by numerous application-specific development boards including PICtail™ Plus boards and Click boards™ from MikroElektronika.
Explorer 16/32 Development Board: A modular and flexible development board for 16- and 32-bit PIC® MCUs and dsPIC® DSCs, with integrated programmer/debugger
Processor Plug-In Modules: Processor-specific Plug-in Modules
PICtail Plus Expansion Boards: Expansion board allowing evaluation of complex hardware and software solutions
Development boards for motor control and digital power applications range from simple starter kits to complete development platforms.
Digital Power Starter Kit: Allows the user to easily explore the capabilities and features of the dsPIC33F GS Digital Power Conversion family
Low-Voltage Motor Control Development Bundle: For evaluation of motor control application with 5V or dual motors
MCHV-2 Development Board: Provides a cost-effective method of evaluating and developing high-voltage sensored or sensorless Brushless DC (BLDC), Permanent Magnet Synchronous Motor (PMSM) and AC Induction Motor (ACIM) applications
MCLV-2 Development Board: Provides a cost-effective method of evaluating and developing low-voltage sensored or sensorless Brushless DC (BLDC) and Permanent Magnet Sychronous Motor (PMSM) applications
Motor Control Starter Kit: Demonstrations support mTouch Capacitive Touch technology and BLDC motor control
The debuggers and programmers work across all PIC MCU platforms, are USB powered and are fully integrated with MPLAB® X IDE with features ranging from basic debugging to advanced emulation capability.
MPLAB REAL ICE™ In-Circuit Emulator: Next generation high-speed programmer and debugger with optional LVDS interconnect
MPLAB ICD 3: Cost-effective high-speed programmer and debugger
PICkit™ 3 In-Circuit Debugger/Programmer: Low-cost programmer and debugger
This single Integrated Development Environment (IDE) supports all PIC MCUs and dsPIC DSCs. It provides a single integrated "environment" to develop code for embedded microcontrollers. It includes a library of Microchip-validated code examples to get started right away and integrates the MPLAB XC16 compiler while featuring "One Click" Make, Program, Debug/Execute operation.
This free graphical programming environment generates seamless, easy-to-understand C code. Using an intuitive interface, it enables and configures a rich set of peripherals and functions. It minimizes reliance upon the product data sheet and reduces overall design effort and time while accelerating generation of production-ready code.
MPLAB XC16 compilers provide a comprehensive solution for a project’s development software needs and comes in different optimization levels. It integrates with MPLAB X IDE to provide a full graphical front end. It can edit errors and create breakpoints to match the corresponding lines in source code. Single step through C and C++ source code to inspect variables and structures at critical points.
This online development environment contains the most popular features of our award-winning MPLAB X IDE. It is a perfect starting point for new users of PIC MCUs with no downloads, no machine configuration, and no waiting to get started. Join the MPLAB Xpress Community to share code, ideas and knowledge.
Title | Download |
---|---|
AN1292 - Sensorless Field Oriented Control (FOC) for a Permanent Magnet Synchronous Motor (PMSM)Using a PLL Estimator and Field Weakening (FW) | Download |
TB3016 - Using the PIC MCU CTMU for Temperature Measurement | Download |
AN957 Sensored BLDC Motor Control Using dsPIC30F2010 | Download |
AN833 - Microchip TCP/IP Stack Application Note | Download |
AN1416 - Low-Power Design Guide | Download |
AN1375 - See What You Can Do with the CTMU | Download |
AN1307 - Stepper Motor Control with dsPIC®️ DSCs | Download |
AN1299 - Single-Shunt Three-Phase Current Reconstruction Algorithm for Sensorless FOC of a PMSM | Download |
AN1279 - Offline UPS Reference Design Using the dsPIC DSC | Download |
AN1278 - Digital Power IPFC Reference Design Application Note | Download |
AN1229 - Class B Safety Software Library for PIC MCUs and dsPIC DSCs | Download |
AN1227 - Using a Keyboard with the Microchip Graphics Library | Download |
AN1207 - Switch Mode Power Supply (SMPS) Topologies (Part II) | Download |
AN1182 - Fonts in the Microchip Graphics Library | Download |
AN1160 - Sensorless BLDC Control with Back-EMF Filtering Using a Majority Function | Download |
AN1145, Using a USB Flash Drive with an Embedded Host | Download |
AN1144 - USB Human Interface Device Class on an Embedded Host | Download |
USB Mass Storage Class on an Embedded Host AN1142 | Download |
USB Embedded Host Stack | Download |
AN1136 - How to Use Widgets in Microchip Graphics Library | Download |
AN1114 - Switch Mode Power Supply (SMPS) Topologies (Part I) | Download |
AN1106 - AN1106, Power Factor Correction in Power Conversion Applications Using the dsPIC® DSC | Download |
AN1095 - AN1095, Emulating Data EEPROM for PIC18 and PIC24 MCUs and dsPIC DSCs | Download |
AN1071 - IrDA Standard Stack for Microchip 16/32-bit Microcontrollers | Download |
AN1045 - File I/O Functions Using Microchip's Memory Disk Drive File System Library | Download |
AN1044 - Data Encryption Routines for PIC24 and dsPIC Devices | Download |
1368 - AN1368, Developing Graphics Appls using PIC MCUs w/Integrated Graphics Controller | Download |
AN1189 - Implementing a Mass Storage Device Using the Microchip USB Device Firmware Framework | Download |
Title | Download |
---|---|
CE003 Driving a BLDC with Sinusoidal Voltages Using dsPIC30F | Download |
Title | Download |
---|---|
dsPIC33CH128MP508 Family Data Sheet | Download |
The MPLAB® development environment is a single tool chain supporting all PIC® microcontrollers and dsPIC® Digital Signal Controllers.
This video will demonstrate how motorBench development suite and the dsPIC33 DSCs simplify spinning a BLDC or PMSM motor.
Learn more about motorBench® Development Suite
This video will demonstrate how the dsPIC DSCs can help you get your design done on schedule and avoid the deadline pressure. www.microchip.com/dsPIC
This video will demonstrate the basic setup of CAN peripherals available on PIC24 MCUs and dsPIC33 DSCs using MPLAB® Code configurator.
For more information, visit:
http://www.microchip.com/16-bit
http://www.microchip.com/mcc
http://www.microchip.com/DevelopmentTools/ProductDetails.aspx?PartNO=dm330018&utm_source=PR&utm_medium=Press-Release&utm_term=dsPIC33EV_5V_Family_PR_11-25-14&utm_content=MCU16&utm_campaign=dsPIC33EV+5V+CAN-LIN+Starter+Kit
This video will introduce you the Low-Power High-Voltage Motor Control Demonstration Board and its ecosystem.
For more information, please visit:
http://www.microchip.com/LPHV-MC-Board
This video will introduce you to one of our new peripherals, the Peripheral Trigger Generator or commonly referred as PTG, available on 16-bit dsPIC33 digital signal controllers. The video will give a glimpse into the capabilities of PTG peripheral, which can help you in addressing the challenges of sequencing asynchronous tasks and event triggers.
For further information:
http://www.microchip.com/16-bit
http://www.microchip.com/design-centers/16-bit/peripherals/overview