The SAML11-KPH with Kinibi-M™ v1.0 has been PSA and SESIP certified. This product offers a scalable security solution from secure boot to cloud onboarding to complete device lifecycle management.
Security begins with hardware. Our 32-bit MCU security portfolio has integrated hardware-based security features. Hardware-based security is faster, has higher performance and is more secure than software-only solutions.
Jump-start your design process with MPLAB® Harmony, an award-winning embedded software framework for MIPS® and Arm® Cortex®-M based 32-bit MCUs. We also provide comprehensive cryptographic/security software support across development platforms.
Security measures can be further reinforced with third-party security software. We’ve worked with several third parties to provide easy-to-use security development options.
Our MCUs provide a variety of security functions that can be customized to meet a wide range of protection needs.
Live Chat