Live Chat
Our broad portfolio of PCI Express (PCIe) switches offers high-density, high-reliability solutions for data center, storage, automotive, communications, defense, industrial and a wide range of other applications. In addition to our fanout, programmable and advanced fabric PCIe switches, our industry-leading PCIe solutions also include NVMe® controllers, NVRAM drives, retimers, redrivers and timing solutions, as well as Flash-based FPGAs and SoCs.
The Switchtec PFX Gen 6 fanout PCIe switch family comprises high-reliability PCIe switches supporting up to 160 lanes, 20 ports and 10 stacks, hot- and surprise-plug controllers for each port, advanced error containment and comprehensive diagnostics and debug capabilities, a wide breadth of I/O interfaces and an integrated MIPS® processor. Bufurication at x8 and x16.
The Switchtec PSX Gen 5 fanout PCIe switch family comprises high-reliability PCIe switches supporting up to 100 lanes, 52 ports, 26 virtual switch partitions, 48 Non-Transparent Bridges (NTBs), hot- and surprise-plug controllers for each port, advanced error containment and comprehensive diagnostics and debug capabilities, a wide breadth of I/O interfaces and an integrated MIPS processor.
The Switchtec PSX Gen 4 programmable PCIe switch family comprises programmable and high-reliability switches that support up to 100 lanes, 52 ports, 26 virtual switch partitions, 48 NTBs, hot- and surprise-plug controllers for each port, advanced error containment, comprehensive diagnostics and debug capabilities, a wide breadth of I/O interfaces and an integrated MIPS processor.
The Switchtec PSX Gen 3 programmable PCIe switch family comprises programmable and high-reliability PCIe Base Specification 3.1-compliant switches supporting up to 96 lanes, 48 ports, 24 virtual switch partitions, 48 NTBs and hot- and surprise-plug controllers for each port.
The Switchtec PFX Gen 5 fanout PCIe switch family comprises high-reliability PCIe switches supporting up to 100 lanes, 52 ports, 26 virtual switch partitions, 48 NTBs, hot- and surprise-plug controllers for each port, advanced error containment and comprehensive diagnostics and debug capabilities, a wide breadth of I/O interfaces and an integrated MIPS processor.
The Switchtec PFX Gen 4 fanout PCIe switch family comprises high-reliability PCIe switches supporting up to 100 lanes, 52 ports, 26 virtual switch partitions, 48 NTBs, hot- and surprise-plug controllers for each port, advanced error containment and comprehensive diagnostics and debug capabilities, a wide breadth of I/O interfaces and an integrated MIPS processor.
The Switchtec PFX/PFX-I PCIe Gen 3 fanout switch families comprise high reliability PCIe Base Specification 3.1-compliant switches supporting up to 96 lanes, 24 virtual switch partitions, 48 NTBs, hot- and surprise-plug controllers for each port, advanced error containment and comprehensive diagnostics and debug capabilities.
|
Title
|
|
|---|---|
| Switchtec™ PFX/PSX Gen 5 Sell Sheet | Download |
| Switchtec PSX Gen 4 Sell Sheet | Download |
| Switchtec PFX Gen 4 Sell Sheet | Download |
| Switchtec PAX Gen 4 Sell Sheet | Download |
| PM42100-KIT Sell Sheet | Download |
| Switchtec PSX Gen 4 Sell Sheet | Download |
| Switchtec PFX/PSX Gen 6 Sell Sheet | Download |
| PCIe Solutions Brochure | Download |
| Switchtec PFX-L Sell Sheet | Download |
| Switchtec PFX/PFX-I Gen 3 Sell Sheet | Download |
| Switchtec PSX Gen 3 Sell Sheet | Download |
ChipLink is an intuitive, Java-based, cross-platform Graphical User Interface (GUI) that allows you to monitor, configure and diagnose our data center products with immediate visual feedback, deploys a consistent toolset and offers many other advanced features which accelerate overall time-to-market for your design. Watch this video to learn more.
Live Chat