Each node in a fine-pitch capacitive array registers a subtle change in mutual capacitance when an object deforms the sensor's soft surface. The ATFCD52 is built to turn these signals into actionable data.
- Up to 800 Hz for a 10 × 10 matrix: Data output matching real-time robotic control loops
- Sub-femtofarad sensitivity: Detect subtle deformations in soft sensor materials
- Built-in noise suppression: Frequency hopping and oversampling deliver clean data
- Flexible, easy configuration: Adapt acquisition settings to different sensor designs