The MGC3030 includes all the building blocks to develop robust 3D gesture input sensing systems. This devices can be used as a low-power, mixed-signal, configurable controller with smart functional features, such as an integrated signal driver, a frequency-adaptive input path for automatic noise suppression and a Digital Signal Processing (DSP) unit.
With a focus on enabling robust user interfaces for automotive applications, the MGC3140 builds on our first-generation MGC3030/MGC3130 controllers to also feature AEC-Q100 Grade 1 qualification and an extended operating temperature range. It is also suitable for a variety of consumer and industrial applications.
The MGC3130 includes all the building blocks to develop robust 3D gesture input sensing systems. This device is a low-power, mixed-signal, configurable controller to provide a large set of smart, functional features, including an integrated signal driver, a frequency-adaptive input path for automatic noise suppression and a Digital Signal Processing (DSP) unit.
This video introduces MGC3140, the industry's first automotive-qualified 3D gesture recognition controller. It enables touchless, gesture-based control for infotainment systems and other vehicle features, offering a low-cost, single-chip solution that works with hidden sensors to maintain a sleek interior design.
Similar to capacitive touch sensing, GestIC technology uses E-Field sensing to detect gestures. Electrodes remain invisible behind the device housing, which allows you to create an aesthetically pleasing user interface design without the need for holes or other cutouts that are typically required for cameras or infrared-based systems. Here are some additional benefits of choosing our controllers with GestIC technology:
GestIC technology enables gesture recognition on-chip without any additional processing, which allows you to easily create powerful user interfaces and speed up your time to market. The integrated Colibri Gesture Suite uses a Hidden Markov Model (HMM)-based gesture recognition engine that can detect subtle differences in the timing, amplitude and other metrics to provide a high recognition rate of deliberate hand gestures to limit responses to general hand movements and unintended gestures.
Our user-friendly development kits, Aurea Graphical User Interface (GUI), tutorial videos and other resources will help you bring your 3D gesture control project to life.
Live Chat