We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Getting Started With 3D Gesture Detection

Simplifying 3D Gesture Interface Development


We make it easy to create powerful and innovative 3D user interfaces. Our comprehensive and user-friendly development kits, free and downloadable Aurea Graphical User Interface (GUI), tutorial videos and other resources will help you bring your 3D gesture control project to life. We also offer expert technical support to help guide you through your development.

Configure and Visualize Gestures Using Aurea GUI


The Aurea evaluation software, with its built-in help and support system, simplifies the integration of gesture control into your application. It demonstrates the features of GestIC technology and provides access to the GestIC Library controls and configuration parameters and to visualizations of data generated by our MGC3030, MGC3130 and MGC3140 3D gesture controllers. It offers the following capabilities:

  • Visualization of hand position and user gestures
  • Visualization of sensor data
  • Real-time control of sensor features
  • GestIC Library updates
  • Analog Front-End (AFE) parameterization
  • Colibri signal processing parameterization
  • Logging of sensor values and storage in a log file

Tools and Software


Part Number: Quantity: Price per Unit (in USD): Total Amt:
DM160238
The MGC3140 Emerald Development Kit builds a complete MGC3140 reference system for evaluation as well as the design-in of 3D gesture input sensing systems.

The MGC3140 Emerald Development Kit is based on Microchip's award winning GestIC technology and enables true single chip 3D gesture detection.

The design-in is simplified with the help of the AUREA GUI.
DM160226

With the MGC3030 Software Package including Aurea Graphical User Interface and GestIC Library, the MGC3130 Software Development Kit SDK and a set of electrode reference designs the Woodstar Development Kit is prepared for an easy design-in of MGC3030.

DM160218

With the MGC3130 Software Package including Aurea Graphical User Interface and GestIC Library, the MGC3130 Software Development Kit SDK and a set of electrode reference designs the Hillstar Development Kit is prepared for an easy design-in of MGC3130.

DM160225

The 3DTouchPad is a PC peripheral combining a 2D touch pad with 3D gestures. It utilizes Microchip's projected capacitive PCAP solution allowing multi-finger tracking and surface gestures as well as Microchip's 3D Gesture Technology GestIC providing free hand gestures above surface.

Software


Miscellaneous

MGC3030/3130_PIC18_Host_Reference_Code
MGC3030/3130 Software Development Kit (SDK) V1.2.0
Aurea_Software_GUI_3.0.04
3DTouchPadGUI_1.2.13
3DTouchPad Software Development Kit

Documentation


Application Notes

Programming MGC3030/3130 in Production

Data Sheets

MGC3030/3130 3D Tracking and Gesture Controller Data Sheet
MXG3141 3D Gesture Controller Data Sheet

Selector Guides

MGC3030/3130 GestIC® Technology Quick Start Guide

Product Brief

MGC3140 3D Tracking and Gesture Controller Product Brief
MGC3130 Single-Zone 3D Tracking and Gesture Controller Product Brief
MGC3030 3D Gesture Controller Product Brief

Miscellaneous

GestIC Hardware References
MGC3140_Hardware_References_Package

Tutorials

GestIC_MGC3140_EVK_Aurea_LabManual_Training

User Guides

Aurea Graphical User Interface User's Guide
MGC3030/3130 GestIC Library Interface Description User's Guide
MGC3030 Woodstar Development Kit User's Guide
GestIC Design Guide
3DTouchPad User's Guide
MGC3140/MXG3141 GestIC Library Interface Description User's Guide
MGC3130 Hillstar Development Kit User Guide

Live Chat

Need Help?

Privacy Policy