Our products are tested and qualified in accordance with aerospace and defense standards and requirements. Where applicable, qualifications include stringent industry standards such as Aerospace-Qualified Electronic Component (AQEC) (GEIA-STD-0002-1), MIL-PRF-19500 (JANx), MIL-PRF-38535 and ESCC 9000, or equivalent qualification processes.
Our products are specified and verified for extended temperature range, beyond standard commercial or industrial limits. The electrical parts’ performance, parametric stability and long-term reliability are validated across the full temperature range to enable dependable operation in harsh thermal environments for applications such as avionics, defense platforms and space systems.
Our products are designed or enhanced to operate reliably in radiation-exposed environments. We use radiation-tolerant design techniques and carefully selected materials are used to mitigate the effects of Total Ionizing Dose (TID), Single-Event Effects (SEE), neutrons and displacement damage, as applicable. Radiation performance is characterized through analysis and testing aligned with aerospace and defense mission profiles, which reduces the risk of functional degradation in high-altitude, space or harsh environments.
We implement stringent change management, configuration control and product lifecycle processes to provide consistency, full traceability and continued compliance with aerospace and defense customer requirements throughout the product’s operational lifetime.
Our package materials and assembly processes are selected to meet aerospace and defense requirements for mechanical robustness, environmental resistance and long-term reliability. Options may include hermetic or ruggedized packages, controlled moisture-sensitivity levels and compatibility with high-reliability assembly processes, including no-pure-tin finishes, to enable performance integrity under vibration, shock and extreme environmental conditions.
Our products undergo enhanced testing and screening beyond standard requirements, which include burn-in, temperature cycling, accelerated life testing and additional electrical verification. These screening processes are designed to detect early-life failures and latent defects, which enables high reliability and consistent performance in mission-critical aerospace and defense applications.
We offer a range of enhancement options, available on demand, to elevate component performance and reliability to meet your specific aerospace and defense requirements.
We offer space-qualified solutions that are specially designed or enhanced to sustain radiation environment. These products carry the “Radiation Ready” tag.
We offer enhanced products, ranging from enhanced automotive-grade products to high-reliability components, that meet the most stringent aerospace and military standards.
Our enhanced products carry the “A&D Recommended” tag.
Live Chat