Our VXM7 standard crystals come in an industry-standard 3.2 × 2.5 mm 4-pad package. The VXM7 offers a frequency range of 12 MHz to 60 MHz with high stability and accuracy.
Our VXN1 standard crystals come in an industry-standard 1.6 × 1.2 mm 4-pad package. The VXN1 offers a frequency range of 16 MHz to 80 MHz with high stability and accuracy.
The VMK series 32.768 kHz tuning fork is used as a building block for 32.768 kHz oscillator clocks and associated divide-by to generate a 1 Hz/1 second clock signal.
Click any box to learn more about a Crystal product.
This discovery tool provides an extensive overview of our products. Simply open the selection tool and click on the blocks for the product categories to navigate down to the details about individual products.
The Cross Reference Tool within ClockWorks® Configurator allows you to enter the name of a company or one of their part numbers to see a list of comparable Microchip products.
Our Client Support team is here to support you. Use the link below to schedule a call with a member of our team, use our live chat widget in the bottom right corner or submit a question for assistance and we will follow up with you as soon as possible.
Live Chat