We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: DV164055

MPLAB® ICD 5 In-Circuit Debugger/Programmer

Overview

MPLAB® ICD 5 is now supported in Microsoft® Visual Studio Code (VS Code®) via MPLAB for VS Code. Learn more and see our current offering of extensions here.

The MPLAB® ICD 5 In-Circuit Debugger/Programmer offers advanced connectivity and power options for developers of designs based on PIC®, AVR® and SAM devices and dsPIC® Digital Signal Controllers (DSCs). It debugs and programs with the powerful and easy-to-use graphical user interface of MPLAB X Integrated Development Environment (IDE). This next-generation tool offers a variety of capabilities and features that you would normally find in more expensive products to speed up your development and reduce your debug time. 

With its support for Fast Ethernet connectivity and Power over Ethernet Plus (PoE+), the MPLAB ICD 5 Debugger/Programmer offers flexibility and the convenience of remote development while isolating your application from environmental conditions. 

Whether you're an experienced developer or just starting out, the MPLAB® ICD 5 In-Circuit Debugger/Programmer will accelerate your development process and help you take your designs to the next level.

 
MPLAB ICD 5 Contains versatile and easy-to-use connectivity features for debugging and programming
  • USB Type-C® cable interface makes it easy to connect to a PC
  • High-Speed USB 2.0 host PC interface supports speeds up to 480 Mbps for fast data transfer rates
  • PoE+ (IEEE® 802.3at) offers a convenient and flexible option to power up the debugger/programmer and deliver power to the target
  • Fast Ethernet connectivity supports speeds up to 100 Mbps
  • Wired/DHCP/APIAP IP addressing
  • Static IP addressing
  • Connects to more targets using an RJ11 or RJ45 modular cable 
  • Includes adapter board that supports:
  • JTAG, SWD, ICSP and AVR MCU protocols 

Professional-grade safety features and support for devices ranging from 1.2V to 5.5V 

  • Safely powers the target at up to 1A using the PoE power supply or a PC with a USB Type-C connector 
  • Receives feedback from debugger when an external power supply is needed for the target 
  • CE and RoHS compliant, conforms to industry standards 

Advanced trace capabilities

  • Support for instrumented trace via the Arm® Serial Wire Debug (SWD) interface

Power monitoring

  • Allows you to optimize your design's power consumption
  • Captures power data, such as current and voltage values
  • Works with MPLAB Data Visualizer, which graphically analyzes power data

Data gateway interfaces

  • UART over Windows® Virtual COM Port (VCP)
  • Power

Continuous Integration/Continuous Delivery (CI/CD) Support

  • Can be implemented over Ethernet using hardware in the loop
  • Works with CI/CD wizard available with MPLAB X IDE v6.10 and later to set up system using Jenkins and Docker

Powerful debugging

  • High-powered debugging with MPLAB X IDE
  • Multiple breakpoints, stopwatch and source code file debugging
  • Selectable pull-up/pull-down option to the target interface in MPLAB X IDE’s editor for quick program modification and debugging

High-speed programming

  • Quick firmware reloading for fast debugging and in-circuit reprogramming
  • Debugging speed can be adjusted for optimized programming
 
  • One MPLAB ICD 5 In-Circuit Debugger and Programmer
  • One USB Type-C to Type-C cable
  • One adapter kit

 

 
  • Available USB 2.0 port
  • Microsoft Windows 10 or later, macOS® or Linux® operating systems
  • MPLAB X IDE version 6.10 or later
230320-DVTL-PHOTO-DV164055-Front-Transparent.png 230320-DVTL-PHOTO-DV164055-Angle3-Transparent.png 230320-DVTL-PHOTO-DV164055-Dynamic2-2-Transparent.png GR-23-087503-230807-DEV-DIAG-MPLAB-Debugger-Support-Table-7x5.png 230320-DVTL-PHOTO-DV164055-Dynamic2-1-Transparent.png 230320-DVTL-PHOTO-DV164055-Dynamic1-2-Transparent.png 230320-DVTL-PHOTO-DV164055-Dynamic1-1-Transparent.png 230320-DVTL-PHOTO-DV164055-Back-Transparent.png 230320-DVTL-PHOTO-DV164055-Angle2-Transparent.png 230320-DVTL-PHOTO-DV164055-Angle1-Transparent.png

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MPLAB ICD 5 In-Circuit Debugger User's Guide User Guide Download
MPLAB ICD 5 In-Circuit Debugger Quick Start Guide Brochures Download
UK-DOC DV164055 Certifications Download
China-RoHS-Declaration DV164055 Certifications Download
EU-DoC DV164055 Certifications Download
EU-REACH-Statement DV164055 Certifications Download
MPLAB ICD 5 In-Circuit Debugger and Programmer Brochures Download
Statement of Volatility- DV164055 Supporting Collateral Download

Live Chat

Need Help?

Privacy Policy