Semiconductors are transforming how modern Heating, Ventilation and Air Conditioning (HVAC) systems operate, making them smarter, more energy-efficient and connected. From residential units to large-scale commercial systems, semiconductor technology powers all critical HVAC functions. We provide a wide variety of technologies and support that make it easier to implement the critical functions within HVAC systems.
The MCHV-230VAC-1.5kW Motor Control High-Voltage Development Board drives a three-phase Permanent Magnet Synchronous Motor (PMSM), Brushless DC (BLDC) Motor or an AC Induction Motor (ACIM) in both sensored and sensorless operation.
In this post, we explore the benefits of heat pumps and AC units, highlight the market outlook and showcase the innovative solutions that we offer to enhance their efficiency and sustainability.
Silicon Carbide (SiC) is transforming the efficiency and reliability of residential heat pumps by enhancing power electronics, which are essential for managing electrical energy flow and conversion.
Live Chat