We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

AliOS Things

Need Help?

Privacy Policy

Live Chat

Build smart and secure cloud-connected embedded designs for the Internet of Things (IoT) using our solutions with AliOS Things. In collaboration with AliOS, we provide all the components, tools, software and support you need to rapidly develop your project. 

Smart Solution

We provide physical and cloud connectivity to Amazon Web services for node applications. Our solutions enable easy integration and deployment of customer-developed applications in a secure manner to cloud-based services.

  • Support for AliOS
  • Secure connection
  • Real-time software updates

    Authentication Solutions

    Encryption alone doesn’t guarantee a trusted connection. Hardware root of trust provides a unique, trusted, protected and verifiable identity that’s necessary to avoid authentication hacks.

    • Protect your device identity
    • Isolate private keys from software, users and manufacturing exposure
    • Use your own certificate

    AliOS Certified 32-bit Products


    Complementary Products


    Product TypeProductDescription
    NetworkingLAN8720A 10/100 BASE-T/TX Ethernet Transceiver with RMII InterfaceThe LAN8720A/LAN8720Ai high-performance, small-footprint, low-power 10BASE-T/100BASE-TX transceivers specifically designed for today's consumer electronics, industrial and enterprise applications.
     LAN9252 EtherCAT® Slave Controller with Dual Integrated Ethernet PHYsThe LAN9252 is a 2/3-port EtherCAT slave controller with dual integrated Ethernet PHYs, each containing a full-duplex 100BASE-TX transceiver and support for 100 Mbps (100BASE-TX) operation.
    SecurityATECC508 CryptoAuthentication™ DeviceThe ATECC508A crypto element is the first crypto device to integrate Elliptic Curve Diffie–Hellman (ECDH) key agreement, which makes it easy to add confidentiality (encryption/decryption) to digital systems including Internet of Things (IoT) nodes used in home automation, industrial networking, accessory and consumable authentication, medical, mobile and other applications.
     ATECC608B CryptoAuthentication DeviceThe ATECC608B integrates ECDH security protocol, an ultra-secure method to provide key agreement for encryption/decryption, along with ECDSA (Elliptic Curve Digital Signature Algorithm) sign-verify authentication for the IoT market including home automation, industrial networking, medical, as well as accessories and consumables authentication and more.
     ATSHA204A CryptoAuthentication DeviceThe SHA-based CryptoAuthentication crypto element devices have been architected to provide flexible user-configured security to enable a wide range of authentication models. As with all CryptoAuthentication devices, the ATSHA204A is easy to design in with no crypto expertise required.
    WirelessATWINC1500 MR210xB IEEE® 802.11 b/g/n SmartConnect IoT ModuleThe ATWINC1500 is an IEEE 802.11 b/g/n IoT network controller. It is the ideal add-on to existing microcontroller (MCU) solutions, bringing Wi-Fi® and network capabilities through its SPI-to-Wi-Fi interface.

    These related products can be purchased in small volumes from the Microchip Store.

    Development Tools


    Complementary Development Tools


    ATWINC1500 Xplained Pro Extension Board

    Part Number: ATWINC1500-XPRO

    The ATWINC1500-XPRO extension board allows you to evaluate the ATWINC1500 low-cost, low-power 802.11 b/g/n Wi-Fi network controller module. Supported by Microchip Studio Integrated Development Platform, the kit provides easy access to the features of the ATWINC1500 and explains how to integrate the device in a custom design.

    CryptoAuth Xplained Pro Evaluation and Development Kit

    Part Number: ATCRYPTOAUTH-XPRO-B

    The CryptoAuth Xplained Pro Evaluation and Development Kit is an add-on board to the Xplained Pro evaluation platform to support the ATSHA204A, ATAES132A, ATECC508A and  ATECC608B in embedded design applications.

    Design Solution Websites


    Live Chat

    Need Help?

    Privacy Policy