We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Portfolio of USB Products


The Universal Serial Bus (USB) has truly become universal over the past two decades. Although best known as the technology that enables peripherals to connect to personal computers, USB functionality has expanded to enable power delivery of up to 100W of power to both hosts and devices, offer data rates to 10 Gbps and create on-board connections in embedded systems via the USB Hi-Speed Interchip Communication (HSIC) interface. 

If your design requires a USB solution, our comprehensive portfolio of stand-alone products includes hubs, USB Type-C® Power Delivery (PD) controllers, bridges with Ethernet and media card support, switches and transceivers, graphics controllers and port power controllers. We also offer a variety of microcontrollers (MCUs) and Digital Signal Controllers (DSCs) with integrated USB to help you create more engaging and easy-to-use products.

Why Choose Microchip for Your USB Solutions?


Industry leader

Industry Leader

  • Proven interoperability over 20 years
  • 100% USB specification compliant
  • Automotive-, commercial- and industrial-grade devices available
Advanced Ethernet Features

Advanced Features

  • FlexConnect technology
  • I/O bridging
  • VariSense™ technology
  • PHYBoost technology
  • SmartHub technology with integrated microcontroller
Complete Portfolio

Complete Portfolio

  • USB 2.0 Hi-Speed, USB 3.2 SuperSpeed Gen 1 (5 Gbps), USB 3.2 SuperSpeed Gen 2 (10 Gbps)
  • Over 250 devices to optimize your design
Support

Support

  • Free MicroCHECK online design review service
  • Evaluation boards, application notes and code examples
  • Reference designs for automotive, Thunderbolt and power delivery

Key Applications


Design Resources


MPLAB Connect Configurator

MPLAB® Connect Configurator

Download and use our free MPLAB Connect Configurator to configure and program our latest USB hubs.

Products

Basic USB Concepts and FAQs

If you are new to developing products with a USB interface, here is a brief summary of some of the main concepts and terms you will encounter in our online information and documentation.

Building Automation

MicroCHECK Design Review Services 

Get expert advice and detailed feedback from one of our engineers about  your component selection, schematic and PCB design.

Live Chat

Need Help?

Privacy Policy