Engineered to deliver high reliability in robust and mission-critical environments, the 101765 VCSO family is part of our portfolio of SAW products that provides solutions for aerospace and defense and test and measurement applications. This family offers precise frequency control and stability, featuring low phase noise and excellent temperature stability. The 320 MHz and 400 MHz versions are specifically designed to provide reliable solutions for radar systems and test and measurement applications.
Live Chat