The Trust Platform Design Suite (TPDS) is our onboarding tool for our security-related solutions. The full onboarding experience includes, but is not limited to:
To activate the full TPDS experience, we recommend you install both TPDS v2 and MPLAB® X Integrated Development Environment (IDE). You will also need to buy the low-cost CryptoAuthentication™ Trust Platform Evaluation Kit to run the use case and interactive application notes.
Download one of the versions listed below to begin installing TPDS. Our TPDS Installation guide provides step-by-step instructions for installing your selected version of the TPDS software.
If you are planning to use the Linux® operating system, go directly to the TPDS Installation Guide for additional information.
TPDS v2 is publicly available for the Trust&GO and TrustFLEX provisioning flows. If you are using the TrustCUSTOM platform, you will need to sign a Non-Disclosure Agreement (NDA) before you request the software extension. Please visit the ATEC608B TrustCUSTOM Extension SW-ATECC608B-TCSM page or the TA100 TrustCUSTOM Extension (SW-TA100-TCSM) page for more information about requesting an NDA.
Use the links provided below to learn about the capabilities, use cases and applications for each Trust Platform option that we offer.

The CryptoAuth Trust Platform provides a compact development solution for developing IoT solutions with the ATECC608B-TNGTLS and ATECC608B-TFLXTLS and ATECC608B-MAHDA devices or the ATECC608C equivalents.

The CryptoAuth Trust Manager provides a compact development solution for developing IoT solutions with the ECC608-TMNGTLS device. The kit works in combination with the keySTREAMTM Software-as-a-Service (SaaS) powered by Kudelski IoT.

The ATECC608 Trust is an add-on board for the CryptoAuth Trust Platform and other Microchip development platforms that contain a mikroBUS header For IoT Applications.
The board has ATECC608C-TFLXTLS, ATECC608C-TNGTLS, ATECC608C-TCSM and ECC608-TMNGTLS devices.

The TA100 8-PIN SOIC Socket board is a mikroBUS extension board used to develop applications for the TA100 CryptoAutomotiveTM device. The board supports both I2C and SPI versions of the device.

The AT88CKSCKTUDFN-XPRO is an XPRO extension board that attaches 8-pin UDFN CryptoAuthentication™ devices to Microchip MCU's that support an XPRO interface. All Microchip CryptoAuthentication™ devices regardless of interface can be used with this board.

The AT88CKSCKTSOIC-XPRO is an XPRO extension board that attaches 8-pin SOIC CryptoAuthentication™ devices to Microchip MCU's that support an XPRO interface. All Microchip CryptoAuthentication™ devices regardless of interface can be used with this board.

The EV39Y17A 24-pad VQFN Socket board is a mikroBUS extension board used to develop applications for the TA100 and TA101 CryptoAutomotiveTM device. The board supports both I2C and SPI interfaces.

The EV92R58A Development board is a mikroBUS accessory board for evaluating the ECC204. The board can readily be used with a Microchip DM320118 Trust platform host board or any MicroController board that supports a mikroBus Interface. It is recommended that this board be used with the Microchip CryptoAuthentication Library (CAL) .


The EV97M19A development board is a mikroBUSTM accessory board for evaluating the SHA104 and SHA105 CryptoAuthentication Devices. The board supports both the I2C and the SWI interface for the SHA104. The SHA105 host side device is only available in I2C mode.

The EV27Y72A is a 3-Lead Contact Socket Board used to support applications using the 3-Lead Contact Package. in either a powered or parasitic power mode. The socket can be used with the following devices ATECC608B, ATSHA204A, ECC204, SHA104 and TA010.

The EV98D91A is a mikroBUSTM socket board for devices produced in a 2-Lead uVSFN contact package. The socket board supports theparasitically powered CryptoAuthenticationTM ECC204 and SHA106 devices. and also supports the AT21CS01. The CryptoAuthentication devices and socket kit can be used with the Microchip Trust Platform Development tools.

MPLAB X IDE is a highly configurable software platform that provides powerful, free tools for developing, debugging and qualifying embedded designs that use microcontrollers and digital signal controllers.
Live Chat