To facilitate the use of MPUs in your next design, our Systems in Packages (SiPs) feature integrated DRAM, and our Systems on Modules (SOMs) offer integrated DRAM plus features such as power management, wireless connectivity and on-board NAND Flash.
Visit our Developer Help website to access a complete suite of development resources for the SAM9 family including reference designs, software packages, hardware documentation and in-depth boot process.
Differentiate your products with our aesthetically pleasing and feature-rich embedded Graphical User Interfaces (GUIs) that offer intuitive menus, vivid graphics and easy device interaction
Our 32-bit MPU-based solutions meet the demands of modern in-car systems, including control panels, gateways, telematics and audio applications. These MPUs are AEC-Q100 Grade 2 qualified and supported by our client-driven obsolescence policy to enable long-term availability and reliability.
Accelerate your industrial automation design with robust, real-time Industrial communication stacks that are seamlessly supported on our MPUs.
This smooth, high-resolution UI demo based on SAM9X75’s 2D GPU, native MIPI DSI® and maXTouch® controller enables precise, low-latency gestures even with steam, moisture or gloves.
This smooth, high-end UI experience powered by SAM9X75’s 2D GPU and MIPI DSI, with maXTouch® technology, enables precise touch even in harsh conditions. It includes built-in connectivity; security and a compact, integrated design to simplify development and enable scalable, reliable performance.
This demo features the SAM9X7 series with 2 Gb DDR3L, including the SAM9X75D2G—a high-performance, ultra‑low‑power Arm926EJ‑S™ processor running up to 800 MHz, with support for MIPI DSI®, LVDS, RGB and 2D graphics.
The design, based on the SAM9X75 Arm926EJ-S MPU, helps accelerate development by providing a fully tested demonstration application, while enabling efficient power management and processing performance. It supports a wide range of display interface options and features a Wi‑Fi®‑ready architecture to facilitate seamless integration into connected systems.
Our Client Support team is here to support you. Use the link below to schedule a call with a member of our team, use our live chat widget in the bottom right corner or submit a question for assistance and we will follow up with you as soon as possible.
We partner with design consultants to assist with your MPU-based designs. Learn more about how our design partners can accelerate your time to market.
Live Chat