We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

SAM9X7 Series

Hybrid MCUs for Optimized Cost, Advanced Graphics and Connectivity Applications 


Our SAM9X7 series hybrid MCUs are low-power and cost-optimized Arm926EJ-S™ core based microprocessors (MPUs) that run up to 800 MHz. These devices include a powerful set of peripherals for connectivity and user interface applications such as MIPI® DSI® and Low-Voltage Differential Signaling (LVDS) with 2D graphics, MIPI CSI-2® cameras, and Gigabit Ethernet with Time-Sensitive Networking (TSN) and CAN FD support. SAM9X7 MPUs also offer advanced security functions like tamper detection, secure boot, secure key storage, True Random Number Generator (TRNG), Physically Unclonable Functions (PUFs) and higher-performance crypto accelerators for Advanced Encryption Standard (AES) and Secure Hash Algorithm (SHA).

Built-in DDR2/3(L) and QSPI Flash support makes SAM9X7 a great platform for user interface applications such as HMI-based clusters, thermostats, Electric Vehicle (EV) chargers and connected devices like control panels and secure IoT gateways. The low-power features and small packages are well-suited for wearables and other battery-operated consumer devices. 

SAM9X7 Series Overview


FeaturesSAM9X70SAM9X72SAM9X75
Core Arm926EJ-S @ 800 MHzArm926EJ-S @ 800 MHzArm926EJ-S @ 800 MHz
Package11x11 ², 0.65-mm pitch, 240-ball BGA,9x9 mm², 0.5-mm pitch, 256-ball BGA11x11 ², 0.65-mm pitch, 240-ball BGA,9x9 mm², 0.5-mm pitch, 256-ball BGA11x11 ², 0.65-mm pitch, 240-ball BGA,9x9 mm², 0.5-mm pitch, 256-ball BGA
LCD, GFX2DNoLVDS, parallel portLVDS, MIPI DSI, parallel port
Camera Interface (ISC)Parallel portParallel portMIPI CSI2, parallel port
GMAC10/100/1000 Mbps with IEEE-1588 and TSN support10/100/1000 Mbps with IEEE-1588 and TSN support10/100/1000 Mbps with IEEE-1588 and TSN support
USB3 (3 hosts or 2 hosts/1 device)3 (3 hosts or 2 hosts/1 device)3 (3 hosts or 2 hosts/1 device)
CryptographyAES/TDES/SHA/TRNGAES/TDES/SHA/TRNGAES/TDES/SHA/TRNG
FeatureSAM9X75D5MSAM9X75D1GSAM9X75D2G
CoreArm926EJ-S @ 800 MHzArm926EJ-S @ 800 MHzArm926EJ-S @ 800 MHz
PackageBGA243, 16x16mm², pitch 0.8 mmBGA243, 16x16mm², pitch 0.8 mmBGA243, 16x16mm², pitch 0.8 mm
8-bit NAND interfaceYesYesYes
DRAM 512 Mbit DDR2 1 Gbit DDR3L 2 Gbit DDR3L 
 Ambient Temperature–40°C to +105°C–40°C to +85°C–40°C to +85°C
FeaturesSAM9X75D2GN4SAM9X75D1GN2SAM9X75D5MN0
CoreArm926EJ-S @ 800 MHzArm926EJ-S @ 800 MHzArm926EJ-S @ 800 MHz
DRAM1–2 Gb DDR3L memory1 Gb DDR3L memory512 Mb DDR2 memory
NAND Flash2–4 Gb2 Gb NAND–
Gb Ethernet PHYYes (LAN8840T)Yes (LAN8840T)Yes (LAN8840T)
PMICYes (MCP16502)Yes (MCP16502)Yes (MCP16502)
Package35 × 30 mm, 174-pin, 0.65 mm pad pitch35 × 30 mm, 174-pin, 0.65 mm pad pitch35 × 30 mm, 174-pin, 0.65 mm pad pitch

Tools and Software


Part Number: Quantity: Price per Unit (in USD): Total Amt:
EV31H43A

The SAM9X75 Curiosity Development Board features a SAM9X75D2G MPU and is the evaluation platform for the SAM9X7 Series MPU devices.

AC69T88A

5" LVDS WVGA LCD Display Module is an extension board intended to be used with Microchip MPU Curiosity boards, including a capacitive touch sensor with a maXTouch controller


MPLAB Harmony Graphic

MPLAB® Harmony v3

MPLAB Harmony v3 is a fully integrated embedded software development framework that provides flexible and interoperable software modules to simplify the development of value-added features and reduce your product’s time to market.

Linux Graphic

Linux® OS

Explore our mainline Linux distribution, which powers our MPUs and hybrid MCUs while leveraging a vast open-source community.

Zephyr Logo

Zephyr®

Zephyr is a cutting-edge, open-source Real-Time Operating System (RTOS). We offer a variety of products and development tools that support this RTOS. 

Microchip University Online Learning


Soldering a PCB Board

MPU System and PCB Design Pitfalls and Solutions

This couse covers general system design topics such as hardware design, core, peripherals, bootloaders, clocking and timing, signal integrity and PCB design.

Linux

Building Your Linux Development System

This course leads you through the steps of setting up a Linux® development computer, interfacing to sensors, creating graphics and building your own software distribution.

Solutions


Microchip Graphics Suite Image

Graphics

Differentiate your products with our aesthetically pleasing and feature-rich embedded Graphical User Interfaces (GUIs) that offer intuitive menus, vivid graphics and easy device interaction

Automotive Interior Concept Image

Automotive

Our 32-bit MPU-based solutions meet the demands of modern in-car systems, including control panels, gateways, telematics and audio applications. These MPUs are AEC-Q100 Grade 2 qualified and supported by our client-driven obsolescence policy to enable long-term availability and reliability.

Industrial Automation Concept Image

Industrial Automation Communications

Accelerate your industrial automation design with robust, real-time Industrial communication stacks that are seamlessly supported on our MPUs.

Applications


Round Display Coffee Maker HMI

A Smooth, High-Resolution UI demo based on SAM9X75’s 2D GPU, native MIPI-DSI and maXTouch® controller that enables precise, low-latency gestures even with steam, moisture, or gloves.

Round Display Home Automation HMI

A smooth, High-End UI experience powered by SAM9X75’s 2D GPU and MIPI-DSI, with maXTouch® enabling precise touch even in harsh conditions. Built-in connectivity, security, and a compact, integrated design simplify development while ensuring scalable, reliable performance.

Round LCD IoT Thermostat

 

This application showcases an IoT-based thermostat built on the SAM9X75 Early Access Wireless Curiosity Kit. The bare-metal implementation has been developed using Microchip’s MPLAB X IDE along with the Harmony 3 framework.

Design Help


Live Chat

Need Help?

Privacy Policy