We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

SAM9 Hybrid MCUs

SAM9 Arm926EJ-S™ Core-Based Hybrid MCUs


If your application that is currently running on a microcontroller (MCU) needs to handle more data for connectivity and processing and/or to support display resolution above VGA, you need to upgrade your design. Running at frequencies of up to 800 MHz, our low-power hybrid MCUs bridge the gap between an MCU and a microprocessor (MPU).They are supported by our MPLAB® X Integrated Development Environment (IDE) and MPLAB Harmony to enable development for Real-Time Operating System (RTOS) and bare-metal software, Linux® OS and Microchip mainline distributions.These hybrid MCUs help you design your application by keeping the temperature specification under the ambient temperature condition (Tambient) unlike typical MPUs where Tjunction is used.Our hybrid MCUs come with a rich set of peripherals and user interfaces, including on-device Double Data Rate (DDR), Systems-in-Packages (SiPs) and Systems on Modules (SOMs), to simplify the design for cost-sensitive consumer, IoT and industrial applications. 

ProductsExternal DRAM Memory InterfaceConnectivity GraphicsSecurityEmbedded Flash
SAM9X75DDR2/3LUSB, CAN-FD, Gb Ethernet (TSN)LVDS,RGB, MIPI- DSI,  LCDYes_
SAM9X72DDR2/3LUSB, CAN-FD, Gb Ethernet (TSN)LVDS,RGB,LCDYes_
SAM9X70DDR2/3LUSB, Gb Ethernet (TSN)_Yes_
SAM9X60SDRAM/DDR2/ LPDDR

USB, CAN,x2 10/100 Ethernet

 

RGB, LCDYes_
SAM9X35SDRAM/DDR2USB, CAN, 10/100 EthernetRGB, LCDYes_
SAM9X25DDR2/LPDDR, SDRAM/LPSDRAMUSB, CAN, x2 10/100 Ethernet___
SAM9M11SDRAM/DDR2/ LPDDRUSB, 10/100 EthernetRGB, LCD, Video Dec__
SAM9M10SDRAM/DDR2/ LPDDRUSB, 10/100 EthernetRGB, LCD, Video DecYes_
SAM9G46SDRAM/DDR2/ LPDDRUSB, 10/100 EthernetRGB, LCDYes_
SAM9G45SDRAM/DDR2/ LPDDRUSB, 10/100 EthernetRGB, LCDYes_
SAM9G35SDRAM/DDR2/ LPDDRUSB, 10/100 EthernetRGB__
SAM9G25SDRAM/DDR2/ LPDDRUSB, 10/100 Ethernet___
SAM9G20SDRAMUSB, 10/100 Ethernet___
SAM9XESDRAMUSB, 10/100 Ethernet__Yes
RM9200SDRAMUSB, 10/100 Ethernet___

Solutions


Microchip Graphics Suite Image

Graphics

Differentiate your products with our aesthetically pleasing and feature-rich embedded Graphical User Interfaces (GUIs) that offer intuitive menus, vivid graphics and easy device interaction

Automotive Interior Concept Image

Automotive

Our 32-bit MPU-based solutions meet the demands of modern in-car systems, including control panels, gateways, telematics and audio applications. These MPUs are AEC-Q100 Grade 2 qualified and supported by our client-driven obsolescence policy to enable long-term availability and reliability.

Industrial Automation Concept Image

Industrial Automation Communications

Accelerate your industrial automation design with robust, real-time Industrial communication stacks that are seamlessly supported on our MPUs.

Design Help


Live Chat

Need Help?

Privacy Policy