We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Touch Development Tools

Accelerate Touch Product Development


Our easy-to-use hardware and software development tools will speed up the development of your capacitive touch-enabled products.

Tools and Software


Part Number: Quantity: Price per Unit (in USD): Total Amt:
EV24Z38A

The MTCH1010 Evaluation Kit enables a complete out of the box experience to explore the water tolerant and robust touch of the MTCH1010. The MTCH1010 is a single button touch turnkey device fulfilling the demanding expectations in touch. The MTCH1010 is full GPIO controlled and configured for most fast integration. 

EV54M59A

The MTCH1060 Evaluation Kit enables a complete out of the box experience to explore the water tolerant and robust touch of the MTCH1060 and MTCH1030. The MTCH1060 is an (up to) six button touch turnkey device. The MTCH1060 is GPIO controlled and configured for most fast integration

EV96R35A

The Microchip Touch Bridge (MTB)  is a tuning bridge for Microchip touch designs with the convenience of bidirectional communication wired (USB) or wireless (Bluetooth). The Microchip Touch Bridge firmware is provided through MPLAB Discover and continously upgraded in features.

DM160222

The CAP1188 evaluation kit provides an easy platform for evaluating and developing a variety of capacitive touch sense applications using CAP11XX family. 

DM160223

.The CAP1298 evaluation kit provides an easy platform for evaluating and developing a variety of capacitive touch sense and proximity applications using CAP12XX family

AC160219

The AT42QT1010 evaluation kit provides an easy way to evaluate and develope a variety of capacitive touch sense application using the AT42QT1010 turnkey touch device.

Part Number: Quantity: Price per Unit (in USD): Total Amt:
ATQT7-XPRO

Microchip® QT7 Xplained Pro kit is an extension board that enables the evaluation of self-capacitance touch.

AC89D55A

Microchip T9 Xplained Pro kit is an extension board that enables easy evaluation of touch on metal (MoC).

AC47H23A

Microchip T10 Xplained Pro kit is an extension board that enables easy evaluation mutual capacitive sensing and Boost Mode capacitive sensing.

AC164161

Microchip QT8 Xplained Pro kit is an extension board that enables easy evaluation of the 2D Touch Surface library.

AC80T88A

The Microchip Curiosity Nano Touch Adapter is a hardware extension platform to ease the connection between Curiosity Nano kits and Xplained Pro touch extension boards.

The Curiosity Nano Touch Adapter bridges from the Curiosity Nano MCU kits to the XPRO connected touch extension boards.

Its similar in purpose as the Curiosity Nano Base for Click boards™ (AC164162) yet focused on touch extension boards.

EV88G73A

The dsPIC33CK64MC105 Curiosity Nano Evaluation Kit is a cost-effective hardware platform to evaluate the dsPIC33CK family of high-performance Digital Signal Controllers (DSCs). The board features the 100 MHz dsPIC33CK64MC105 DSC, which offers 64KB of ECC Flash, 8KB of RAM, a 12-bit/3.5 Msps ADC with 15 channels, 3 op amps, 1 analog comparator, a 12-bit DAC, 4x2 high-speed PWMs with 2 ns resolution and several Core Independent Peripherals (CIPs). The dsPIC33CK ‘MC1’ family is ideal for the design of automotive, motor control, sensor interfacing and control, high-performance, functional safety, and robust applications.

EV97U97A

This board simplifies the evaluation of capacitive touch sensing using the dsPIC33C DSCs with core-independent touch capability or the device’s usage in automotive and industrial applications requiring CAN-FD, LIN or SENT communication. This board has on-board touch buttons, CAN/CAN FD, LIN and SENT transceivers, along with XPLAINED PRO and mikroBUS™ connectors to interface touch and other extension boards

ATTINY817-QTMOISTD
The ATtiny817 QTouch Moisture DevKit demonstrates the high performance capacitive touch support of the Peripheral Touch Controller (PTC) while achieving best-in-class conducted immunity and moisture tolerance. It has driven shield for better noise immunity and water tolerance. It implements a robust solution that allows customers to easily incorporate the QTouch technology into designs that require a high level of water tolerance.
DM080101

The DM080101 Water Tolerant Touch Surface development kit enables easy evaluation of the 2D Touch Surface library running on a ATtiny1617.

DM164149

The DM164149 Water Tolerant 2D Touch Surface development kit - PIC MCU Edition enables easy evaluation of the 2D Touch Surface library.

EV96R35A

The Microchip Touch Bridge (MTB)  is a tuning bridge for Microchip touch designs with the convenience of bidirectional communication wired (USB) or wireless (Bluetooth). The Microchip Touch Bridge firmware is provided through MPLAB Discover and continously upgraded in features.

AC11C60A

The Build In Self-Test (BIST) Xplained Pro extension kit (BIST-XPRO) allows to introduces pin failures for Built in self sets and/or Power up self tests (POST). Its a daughter board compatible with the
Xplained Pro and Curiosity platforms.

 

The BIST-XPRO adds to ability to introduce pin failures in early stage of development. Pin failures are in focus in all types of functional safety relevant projects such as:

  • ISO26262 (ASIL) for Automotive
  • IEC60730 for Appliances
  • IEC 61508 (SIL) for Industrial
  • IEC 62304 for Medical

The board connects between compatible XPRO MCU boards or to Curiosity Nano MCU boards via the Curiosity Nano Touch Adapter and extension sensor boards, such as the QT7-XPRO. The BIST-XPRO enables quick testing of the BIST and Power-up Self-Test (POST) routines for their effectiveness to test common pin failures, such as:

  • Pin short to VDD
  • Pin short to VSS / GND
  • Pin short to another pin
  • Pin open (e.g. broken sensor feeding line)

 

Part Number: Quantity: Price per Unit (in USD): Total Amt:
AC164161

Microchip QT8 Xplained Pro kit is an extension board that enables easy evaluation of the 2D Touch Surface library.

DM080101

The DM080101 Water Tolerant Touch Surface development kit enables easy evaluation of the 2D Touch Surface library running on a ATtiny1617.

DM164149

The DM164149 Water Tolerant 2D Touch Surface development kit - PIC MCU Edition enables easy evaluation of the 2D Touch Surface library.

EV14C17A

The product is a development platform that will use an Arm® Cortex®-M4 SAM E51 MCU driving both the graphics and touch processing functions to a display module that has a touch sensor overlay, but no dedicated touch controller.

This design showcases a low-cost, integrated touch and graphics solution that will differentiate it from the currently available solutions in the market:

· This design eliminates the need of a dedicated touch controller and the need for tuning the controller. This reduces cost and complexity that puts it ahead of the vast of offering of ARM M4 graphics and touch solutions in the market

· All firmware, including the graphics and touch library and demo applications, will be publicly available thru the integrated MPLAB® Harmony v3 Framework.

EV96R35A

The Microchip Touch Bridge (MTB)  is a tuning bridge for Microchip touch designs with the convenience of bidirectional communication wired (USB) or wireless (Bluetooth). The Microchip Touch Bridge firmware is provided through MPLAB Discover and continously upgraded in features.

Part Number: Quantity: Price per Unit (in USD): Total Amt:
MPLAB-EXTENSIONS

MPLAB for VS Code is a set of extensions that integrate the MPLAB development ecosystem with VS Code, offering a seamless and efficient environment for developing designs based on Microchip devices.

Part Number: Quantity: Price per Unit (in USD): Total Amt:
MPLAB-X-IDE

MPLAB X IDE is a highly configurable software platform that provides powerful, free tools for developing, debugging and qualifying embedded designs that use microcontrollers and digital signal controllers.

Part Number: Quantity: Price per Unit (in USD): Total Amt:
CODE-CONFIGURATOR

MPLAB Code Configurator supports 8-bit, 16-bit and 32-bit PIC® microcontrollers. MCC is incorporated into both the downloadable MPLAB X Integrated Development Environment (IDE) and the cloud-based MPLAB Xpress IDE.

Touch Software and Tuning Tools


MPLAB® Code Configurator for Touch

The MPLAB development ecosystem can be used to simplify touch configuration of the PIC® and SAM MCUs in your design. Learn how you start and configure a touch project using our step-by-step guide

  • Generate a touch project
  • Select features for optimal performance
  • Tune and visualize touch data

MPLAB Data Visualizer

MPLAB Data Visualizer is a free debugging tool that graphically displays run-time variables in an embedded application. Available as a plug-in for MPLAB X Integrated Development Environment (IDE) or a stand-alone debugging tool, it can receive data from various sources such as the Embedded Debugger Data Gateway Interface (DGI) and COM ports. You can also track your application's runtime behavior using a terminal or graph.

CAP1xxx Touch Tuning GUI

Metal over Cap (MoC) Deflection Tool

MoC tool to calculate activation forces for MoC projects

Live Chat

Need Help?

Privacy Policy