Analog resistive technology is popular because of its:
Suitable applications for analog resistive include:
An analog resistive touch screen is comprised of two layers, the flex and the stable layer. These layers are coated with a thin electrically conductive coating of Indium Tin Oxide (ITO). These two layers are separated by the spacer layer. When touched, the flex layer comes in contact with the stable layer. The point of contact creates a voltage divider in the X and Y directions. This voltage is then used to find the relative position of the touch activation.
There are three basic analog resistive sensor constructions:
For support please contact the Microchip support ticket system.
Please contact Touch-Base to request an UPDD touchscreen driver installer for ongoing system maintenance or to align purchasing UPDD drivers.
You can also download seven-day trial drivers for AR1xxx controllers.
Live Chat