Developed by Microchip in collaboration with leading industry partners, the Mi-V RISC-V® ecosystem is a comprehensive and expanding platform. It supports the development of designs based on PolarFire® FPGAs and SoCs, PIC64 microprocessors (MPUs) and the space-grade PIC64-HPSC MPU. These platforms provide you with a unified path to build RISC-V-based applications across a wide range of markets including industrial, aerospace, automotive and edge computing.
What makes these MI-V RISC-V platforms exceptional is the support for both symmetrical and asymmetrical multiprocessing, enabling the execution of Linux®, real-time operating systems and bare-metal applications within a single system. This flexibility is especially important for mission-critical designs that require deterministic behavior alongside rich operating environments.
These FPGAs offer a flexible combination of up to 461K of programmable logic elements with an embedded 64-bit RISC-V quad-core MPU to offer asymmetric multiprocessing and deterministic latencies. They are pin compatible with PIC64GX MPUs.
This family of 64-bit RISC-V quad-core MPUs offers asymmetric multiprocessing and deterministic latencies. It features a configurable processor and memory subsystem to support secure boot and key management for military-grade security.
A new class of high-performance and high-reliability 64-bit RISC-V MPUs, these devices target mission-critical intelligent edge applications for the aerospace and defense, industrial, automotive and communications markets.
These radiation-hardened and radiation-tolerant multi-core processors use the same hardware and software to support different mission profiles that range from Low Earth Orbit (LEO) to deep space.
Mi-V RV32 RISC-V soft CPUs are supported on PolarFire, RTG4™, SmartFusion® 2, and IGLOO® 2 FPGAs. Full design support is available via Libero® SoC Design Suite and firmware development is supported by the Eclipse-based SoftConsole IDE with Renode emulation, GCC and debugging tools.
We joined the RISC-V Foundation as a founding member in 2015, and we are now a Strategic Member of RISC-V International. This long-standing commitment underscores our leadership in advancing open, royalty-free architectures which is reflected in our growing portfolio of RISC-V-based solutions—including PolarFire® SoC FPGAs and PIC64 MPUs—that serve markets ranging from industrial automation to aerospace and defense.
The Mi-V ecosystem is powered by a network of industry-leading partners who deliver tools, IP, operating systems, middleware and development platforms tailored for RISC-V. These partners—such as Ashling, Green Hills®, Linux, Antmicro, Enclustra and CAST—enable streamlined development, robust security and faster time to market for many applications.
The ecosystem for the open-standard RISC-V ISA is gaining momentum. To learn more about joining the Mi-V RISC-V ecosystem please contact MiV@microchip.com.
Mi-V Ecosystem Unleashed is a technical webinar series that showcases the various offerings for PolarFire SoC FPGAs by our Mi-V ecosystem partners. Join our partners as they show you how to optimize your PolarFire designs by reducing power and enhancing security and reliability.
Learn how to get started with the PolarFire SoC FPGA to create fully deterministic, real-time systems alongside the Linux® operating system. Join our experts and partners as we provide a series of trainings to introduce you to the Icicle Development Kit.
Our Mi-V Partners frequently contribute technical articles to our blog. Get detailed technical tips and insights for some of the world’s leading RISC-V experts.
Live Chat