We are a recognized global leader in semiconductor manufacturing, offering a broad portfolio of high-reliability products. With cutting-edge facilities worldwide, we enable a secure and efficient supply chain through internal wafer fabrication and assembly/test operations. Our innovations cater to diverse markets, including aerospace, defense, automotive and industrial, with standout features like Radiation-Hardened (Rad-Hard) MOSFETs, Silicon Carbide (SiC) solutions, and space-qualified FPGAs.
Focused on customer success, we integrate advanced technologies, including domestic microcontroller (MCU) production, high-power solutions, and long-term leadership stability, to meet critical market demands and maintain exceptional reliability
Our expert process engineers offer custom manufacturing on 150 mm or 200 mm wafer diameters at two IATF-16949 certified wafer fabs in the U.S. We specialize in Complementary Metal‑Oxide‑Semiconductor (CMOS), Bipolar-CMOS-DMOS (BCD), Embedded Nonvolatile Memory (eNVM), interposer technologies, Silicon-on-Insulator (SOI) high-voltage technologies, Charge-Coupled Devices (CCDs), and Microelectromechanical Systems (MEMS). We provide full-custom and semi-custom processes, including transferring existing processes or creating custom ones based on our process catalog. Our lithography capabilities extend down to 90 nm, supporting a wide range of applications and precision requirements
Live Chat
Same executive management for over 30 years
More than 100,000 customers worldwide
Net sales of $4.4 Billion in FY25
Over 19,000 employees worldwide
Live Chat