Live Chat
Reduce host cost overhead
Save circuitry costs
Track power over time
Provide a unique energy alert
Using these precision 16-bit multi-channel current/power monitors saves system power when compared to single-channel components. The PAC195x (0 to 32V) and PAC194x (0 to 9V) families are 2-, 3- and 4-channel power monitors that service computing, optoelectronics, IOT, portable electronics and networking applications.
MCP3911- and PIC18F85K90-based single-phase anti-tamper energy meter reference design
MCP39F511-based smart plug reference kit and user's guide