We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Turnkey Microcontrollers With Capacitive Touch

Ready-to-Use Solutions for Buttons, Sliders, Wheels and Proximity


Whether you are new to developing touch-enabled designs or just looking for a quick, easy and reliable solution for your design, our turnkey capacitive touch controllers provide a simple and straightforward pathway for implementing touch capabilities in your user interface. 

MTCH3xxxP: Increased SNR Through Parallel Sensing


With an I2C interface, a complete touch ecosystem and no software engineering required, the MTCH3xxxP combines the flexibility of our touch library with the time savings of a touch turnkey device. Other features include:

  • Visualization, tuning and validation through the touch plug-in within mTouch® Data Visualizer
  • Built-in easy-tune feature, minimizing design efforts further

Tools and Software


These featured hardware tools make it easy to create your capacitive touch sensing application. For a complete selection, visit the Touch Development Tools page to explore more options.

Part Number: Quantity: Price per Unit (in USD): Total Amt:
EV-MTCH3380P-DEV-PCB

This PCB (EV-MTCH3380P-DEV-PCB) is for the evaluation and development of applications using our MTCH3380P turnkey touch controller.

EV-MTCH3240P-DEV-PCB

This PCB (EV-MTCH3240P-DEV-PCB) is for the evaluation and development of applications using our MTCH3240P turnkey touch controller.

EV24Z38A

The MTCH1010 Evaluation Kit enables a complete out of the box experience to explore the water tolerant and robust touch of the MTCH1010. The MTCH1010 is a single button touch turnkey device fulfilling the demanding expectations in touch. The MTCH1010 is full GPIO controlled and configured for most fast integration. 

EV54M59A

The MTCH1060 Evaluation Kit enables a complete out of the box experience to explore the water tolerant and robust touch of the MTCH1060 and MTCH1030. The MTCH1060 is an (up to) six button touch turnkey device. The MTCH1060 is GPIO controlled and configured for most fast integration

EV96R35A

The Microchip Touch Bridge (MTB)  is a tuning bridge for Microchip touch designs with the convenience of bidirectional communication wired (USB) or wireless (Bluetooth). The Microchip Touch Bridge firmware is provided through MPLAB Discover and continously upgraded in features.

DM160222

The CAP1188 evaluation kit provides an easy platform for evaluating and developing a variety of capacitive touch sense applications using CAP11XX family. 

DM160223

.The CAP1298 evaluation kit provides an easy platform for evaluating and developing a variety of capacitive touch sense and proximity applications using CAP12XX family

DM160229

This Evaluation Board provides an easy platform for evaluating the Capacitive Touch Controller MTCH108. It features different buttons sizes and a proximity sensor. The board is also compatible with MTCH102 and MTCH105.

AC160219

The AT42QT1010 evaluation kit provides an easy way to evaluate and develope a variety of capacitive touch sense application using the AT42QT1010 turnkey touch device.


MPLAB® Discover

Touch Examples

MPLAB Discover is a catalog of fully configured and complete source code, projects, examples and software applications. Use it as your starting point for your touch projects

MPLAB Data Visualizer for Touch

 

MPLAB Data Visualizer is a free debugging tool that graphically displays run-time variables in an embedded application. Available as a plug-in for MPLAB X Integrated Development Environment (IDE) or a stand-alone debugging tool, it can receive data from various sources such as the Embedded Debugger Data Gateway Interface (DGI) and COM ports. You can also track your application's runtime behavior using a terminal or graph.

 

Metal over Cap Deflection Tool

Metal over Cap (MoC) tool to calculate activation forces for MoC projects

CAP1xxx Touch Tuning GUI

Touch tuning GUI for all CAP1xxx devices

Part Number: Quantity: Price per Unit (in USD): Total Amt:
MPLAB-EXTENSIONS

MPLAB for VS Code is a set of extensions that integrate the MPLAB development ecosystem with VS Code, offering a seamless and efficient environment for developing designs based on Microchip devices.

Part Number: Quantity: Price per Unit (in USD): Total Amt:
MPLAB-X-IDE

MPLAB X IDE is a highly configurable software platform that provides powerful, free tools for developing, debugging and qualifying embedded designs that use microcontrollers and digital signal controllers.

Part Number: Quantity: Price per Unit (in USD): Total Amt:
CODE-CONFIGURATOR

MPLAB Code Configurator supports 8-bit, 16-bit and 32-bit PIC® microcontrollers. MCC is incorporated into both the downloadable MPLAB X Integrated Development Environment (IDE) and the cloud-based MPLAB Xpress IDE.

Part Number: Quantity: Price per Unit (in USD): Total Amt:
MPLAB-HARMONY-V3

MPLAB® Harmony is a modular framework that provides interoperable firmware libraries for application development on 32-bit microcontrollers and microprocessors.

Documentation


Documentation


Application Notes

AVR3003: Driving AT42QT1110 and AT42QT1111
CAP1XXX Touch Key Controller Tuning Guide
AVR3009: Driving QTouch Device with I2C Interface
QTAN0015: Power Supply Considerations
Driving the AT42QT2160 QMatrixT Sensor IC
QTAN0017: Checking the Effects of Noise
Microchip Capacitive Proximity Design Guide
Implementing Metal Over Capacitive Touch Sensors
Capacitive Touch Sensor Design

Brochures

Touch Solutions for All Your Needs

Data Sheets

AT42QT1040 - Complete Datasheet
AT42QT1050 - Complete Datasheet
AT42QT1060 - Complete Datasheet
AT42QT1070 - Complete Datasheet
AT42QT1111 - Complete Datasheet
AT42QT2160 - Complete Datasheet
AT42QT1245 Datasheet
AT42QT2100 - Complete Datasheet
QT60168/QT60248 Datasheet - 16- and 24-key QMatrixT ICs
QT60326/QT60486 Datasheet - 32- and 48-key QMatrixT ICs
CAP1114 Datasheet
CAP1214 Datasheet
AT42QT1110 Automotive - Complete Datasheet
AT42QT1110 - Complete Datasheet
AT42QT1244 Datasheet
AT42QT2640 - Complete Datasheet
QT60160/QT60240 Datasheet - 16- and 24-key QMatrixT Touch Sensor ICs
CAP1133 3 Channel Capacitive Touch Sensor with 3 LED Drivers
AT42QT2120 Datasheet

Product Brief

MTCH810 Haptics Controller Product Brief

Certifications

UL Certificate of Compliance Atmel AT42QT1244
UL Certificate of Compliance Atmel AT42QT1481
VDE Certificate of Compliance Atmel AT42QT1481
UL Certificate of Compliance Atmel AT42QT1245
UL Certificate of Compliance Atmel AT42QT2640

Legacy Documentation


Application Notes

AT02260: Driving AT42QT1085

Data Sheets

AT42QT1085 Protocol Guide - Complete Datasheet
AT42QT1085 - Complete Datasheet
MTCH6102 Low-Power Projected Capacitive Touch Controller Data Sheet

Live Chat

Need Help?

Privacy Policy