We treat a modern system as one continuous data pipeline—and can deliver the links across it, from the sensor edge through high-speed compute interconnect and network backbone to the endpoints that act. We engineer the data journey to be fast, deterministic, secure and simple: guaranteed timing through Time-Sensitive Networking (TSN) and IEEE® 1588, low latency at each hop, built-in security like Media Access Control Security (MACsec) and secure boot and lower system cost through smarter architecture and single-pair wiring. The result is a trusted partner across much of the data path — helping reduce integration risk and vendor count while delivering performance the end user actually feels.
Interface, Networking and Connectivity Products
ASA Motion Link (ASA-ML)
Our ASA-ML solutions deliver high-speed, asymmetric, optimized and secure video data connectivity with robust EMC performance for automotive and industrial applications.
Explore our flexible options for enabling simultaneous video, power and control over a single coaxial cable for high-resolution, low-latency camera systems.
Add robust, reliable, high-speed connectivity and control to your design with our portfolio of stand-alone Ethernet PHYs, bridges, controllers and switches and our MCUs with Ethernet on board.
Enable next-generation connectivity in data centers, industrial systems and automotive networking with our PCIe switches, peripherals and clock and timing solutions.
If your design requires a USB solution, we offer a comprehensive portfolio of products that will help you create more engaging and easy-to-use products.
Our portfolio of high-speed communication ICs includes clock and data recovery ICs, fiber optic module controllers, laser diode drivers, limiting amplifiers and transceivers for fiber optic and other high-speed data transmission applications.
INICnet technology supports audio, video and packet data over a single cable and can be implemented using our INICs, which support in-vehicle multimedia networking.
Optimized for access networks and CPE devices, our network processors support an extensive set of networking protocols for carrier-grade switch and router applications.
{"SalesForceSecurePath":"https://microchip.my.salesforce-scrt.com","EmbeddedServiceName":"Messaging_For_Microchip","SalesForcePath":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924","AgentAvailableHeader":"No problem. Chat with our engineering experts or schedule a call that's convenient for you.","ScheduleCallUrl":"https://microchip.my.site.com/schedulemeetingportal/s/","SalesforceOrgId":"00Do0000000KAkK","JsUrl":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924/assets/js/bootstrap.min.js"}