We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: DV244140

MPLAB® ICE 4 In-Circuit Emulator, Programmer and Debugger

Overview

MPLAB® ICE 4 is now supported in Microsoft® Visual Studio Code (VS Code®) via MPLAB for VS Code. Learn more and see our current offering of extensions here.

The MPLAB ICE 4 in-circuit emulator system boosts productivity with feature-rich programming and debugging for PIC®, AVR® and SAM devices and dsPIC® Digital Signal Controllers (DSCs). It offers a flexible development environment combined with the capabilities to develop power-efficient code while reducing the debug time. It debugs and programs with a powerful and easy-to-use graphical user interface that uses the latest version of MPLAB X Integrated Development Environment (IDE), version 6.00.  

The MPLAB ICE 4 in-circuit emulator connects to a host PC using a SuperSpeed USB 3.0 interface and easy-to-use wireless connectivity options for much greater flexibility. By using Ethernet or Wi-Fi® access point interfaces, you can enable wireless connection to the tool for debugging, programming and more. At one end, the MPLAB ICE 4 in-circuit emulator connects to the target using a high-speed 40-pin rugged edge rate cable assembly and at the other end, it connects to adapter boards tailored for supported device communication.

The MPLAB ICE 4 in-circuit emulator contains a variety of connectivity features to debug and program:

  • SuperSpeed USB 3.0 host PC interface with USB speed of 5 Gbps
  • High-speed USB 2.0 host PC interface
  • Ethernet connectivity with speeds up to 100 Mbps
  • Wired/DHCP/APIAP IP addressing
  • Static IP addressing
  • Wi-Fi Access Point Connectivity (Wi-Fi-AP)
  • Connects with SSID of the unit
  • Connection to Wi-Fi using Wireless Station Mode (Wi-Fi-STA)
  • Connects to your home/office network 
  • Uses network SSID, security type with username and password

This product supports a wide range of target devices with voltages from 1.2V to 5.5V. It also contains professional-grade safety features to enhance productivity:

  • Powered by 9V DC wall mount power supply
  • Can safely power up to 1A of power to a target application
  • Ruggedized with protection circuitries to the probe drivers to guard from voltage transients from the target 
  • VDD and Vpp voltage monitors protect against overvoltage conditions and all lines have overcurrent protection
  • RED tested and CE and RoHS compliant 

The MPLAB ICE 4 in-circuit emulator is compatible out of the box with multiple Microchip connectors and has adapter boards for the following legacy target connections:

  • MPLAB ICE 4 in-circuit emulator JTAG adapter for SAM MCUs
  • MPLAB ICE 4 in-circuit emulator ICSP™ programming capability adapter board for AVR MCUs
  • ICE 4 AVR JTAG  (10-pin)
  • ICE 4 AVR (10-pin mini)
  • ICE 4 AVR (6-pin)
  • ICE 4 AVR (6-pin mini)
  • MPLAB ICE 4 in-circuit emulator ICSP programming capability adapter board for PIC MCUs and dsPIC Digital Signal Controllers (DSCs)
  • MPLAB ICE 4 in-circuit emulator Arm® Cortex®-M trace adapter board for SAM MCUs
  • MPLAB ICE 4 in-circuit emulator PIC32 trace adapter board for PIC32M MCUs

The MPLAB ICE 4 in-circuit emulator connects to targets using a high-speed 40-pin rugged edge rate cable assembly.

Advanced Trace Capabilities

  • Data capture/native trace
  • SPI trace (currently supported on 16-bit PIC devices)
  • Port trace (currently supported on 16-bit PIC devices)
  • PIC32 iFlowtrace™ 1.0/iFlowtrace 2.0
  • ARM ITM/SWO  

Power Debugging Capabilities (Currently Only Supported on AVR and SAM MCUs)

  • Can correlate to code by capturing power data and corresponding PC values
  • Can identify power profiles 
  • Can determine functions which take the most power
  • Can Interface to MPLAB Data  Visualizer  

Power Monitoring (Supported on All Devices)

  • Can monitor power of the full system or component
  • Contains two channels with different resolutions

CI/CD Support 

  • MPLAB ICE 4 in-circuit emulator hardware tool can be used for continuous integration/continuous delivery over Ethernet using hardware in the loop
  • Can use CI/CD wizard to set up for Jenkins and Docker on the latest version of MPLAB X IDE v6.00 

Data Gateway Interfaces

  • USART
  • Power
  • SPI (support coming soon)
  • I2C (support coming soon)

Comprehensive Debug Functionality

  • Supports multiple breakpoints, stopwatch and source code file debugging
  • Selectable pull-up/pull-down option to the target interface

Increase your productivity with hassle-free upgrades and maintenance. MPLAB ICE 4 in-circuit emulator is file upgradeable through an MPLAB X IDE firmware download; download the latest version of MPLAB X IDE. 

 

 
  • One MPLAB ICE 4 In-Circuit Emulator system
  • One USB cable
  • One 9V wall-mount power supply
  • One accessory kit 
 
  • Available USB 3.0/2.0 port
  • Microsoft Windows® 10 or later, macOS® and Linux®
  • MPLAB X IDE version 6.00 or later
201112-DVTL-PHOTO-DV244140-Front-Transparent.png 201112-DVTL-PHOTO-DV244140-Angle1-Transparent.png 201112-DVTL-PHOTO-DV244140-Dynamic2-2-Transparent.png 201112-DVTL-PHOTO-DV244140-Dynamic1-1-Transparent.png GR-23-087503-230807-DEV-DIAG-MPLAB-Debugger-Support-Table-7x5.png

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MPLAB ICE 4 In-Circuit Emulator Sell Sheet Brochures Download
MPLAB ICE 4 In-Circuit Emulator User's Guide User Guides Download
MPLAB ICE 4 Quick Start Guide Brochures Download
Statement of Volatility- DV244140 Supporting Collateral Download

Live Chat

Need Help?

Privacy Policy