We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Motor Control and Drive

Electric motors make our lives easier every day. If you are working on a project that includes a motor, our extensive array of products and solutions can help you implement the right type of motor control for your application.

Our Solutions for Motor Control


Brushed DC Motors

Brushless DC (BLDC) Motors

AC Induction Motors (ACIMs)

Stepper Motors

Permanent Magnet Synchronous Motors (PMSMs)

Switched Reluctance (SR) Motors

Additional Resources for Motor Control and Drive


Recommended Motor Control Products


Find the device families with the right performance level, memory size, peripherals and number of I/O pins based on the type of motor and the complexity of the control technique that your application requires.

Motor Control Hardware and Software Solutions


Our scalable motor control development tools enable rapid prototyping for low- and high-voltage systems, including dual-motor control designs. You can use our free motor control software, application notes and tuning guides to simplify and speed up your development cycle.

Products


Documentation


Title
Sensorless Field Oriented Control (FOC) of an AC Induction Motor (ACIM) Using Field Weakening Download
Sensorless Drive for Single and Two-Phase Brushless DC Motor Application Note Download
Single-Phase BLDC Motor Driver Download
Sensorless Position Control of Brushed DC Motor Using Ripple Counting Technique Download
Integrated Power Factor Correction (PFC) and Sensorless Field Oriented Control (FOC) System for Microchip 32-bit Microcontrollers Application Note Download
Sensorless Field Oriented Control (FOC) of an AC Induction Motor (ACIM) Download
AC Induction Motor Fundamentals Download
VF Control of 3-Phase Induction Motor Using Space Vector Modulation Download
Sensorless 3-Phase Brushless Motor Control with the PIC16FXXX Download
Controlling 3-Phase AC Induction Motors Using the PIC18F4431 Download
Brushed DC Motor Fundamentals Download
Sensored (Encoder-Based) Field Oriented Control of a Three Phase Permanent Magnet Synchronous Motor (PMSM) Download
Sensorless Field Oriented Control (FOC) for a Permanent Magnet Synchronous Motor (PMSM) Using a PLL Estimator and Equation-based Flux Weakening (FW) Application Note Download
An Introduction to AC Induction Motor Control Using the dsPIC30F / dsPIC33F DSC Download
Bidirectional VF Control of Single and 3-Phase Induction Motors Using the PIC16F72 Download
Sensorless Field Oriented Control of a PMSM using a Sliding Mode Observer (SMO) Download
Stepper Motor Control with dsPIC® DSCs Download
Sensored BLDC Motor Control Using dsPIC Digital Signal Controllers (DSCs) Download
Using the dsPIC30F / dsPIC33F for Vector Control of an ACIM Download
Sinusoidal Control of PMSM Motors with dsPIC30F / dsPIC33F/ dsPIC33E DSC Download
VF Control of 3-Phase Induction Motors Using PIC16F7X7 Microcontrollers Download
Sensorless Field Oriented Control (FOC) for a Permanent Magnet Synchronous Motor (PMSM) Using a PLL Estimator and Field Weakening (FW) Download
Sensored (Hall Effect Sensor-Based) Field Oriented Control of Three-Phase BLDC Motor Using dsPIC33CK Download
Sensorless BLDC Control with Back-EMF Filtering Using a Majority Function Download
Single-Shunt Three-Phase Current Reconstruction Algorithm for Sensorless FOC of a PMSM Download
Sensorless BLDC Motor Control for AVR® Microcontrollers Download
Stepper Motor Microstepping with PIC18C452 Download
Speed Control of 3-Phase Induction Motor Using PIC18 Microcontrollers Download
PIC18CXXX/PIC16CXXX DC Servomotor Download
Field Oriented Control of a Three-Phase BLDC Motor using a Rotary Inductive Position Sensor Download
Title
CE002 Configuring 10-Bit dsPIC DSC A/D Converters for 1 Msps Conversion Rate Download
CE019 - Proportional Integral Derivative (PID) controllers & closed-loop control Download
CE155 - Real-Time Data Monitoring (RTDM) Example Download
PFC Sensorless FOC PLL Estimator MCHV Download
Sensorless FOC PLL Estimator MCLV Download
Title
dsPIC33 Motor Control Library for FOC Download
Title
Motor Control Starter Kit with mTouch User Guide Download
dsPICDEM MCHV-2 Development Board User's Guide Download
Motor Control 10-24V Driver Board (Dual/Single) User's Guide Download
dsPICDEM MCHV-3 (DM330023-3) Development Board User's Guide Download
dsPIC DSC Signal Board User's Guide Download
dsPICDEM MCLV-2 (DM330021-2) Development Board User's Guide Download
dsPICDEM MCSM Development Board Users Guide Download
dsPIC33CK Low-Voltage Motor Control Development Board (DM330031) User's Guide Download
Air Conditioner Reference Design Users Guide Download
dsPIC33EDV64MC205 Motor Control Development Board User's Guide Download
Refrigerator Compressor Motor Control Development Reference Design User Guide Download
Motor Control Low-Voltage 48V-300W Inverter Board User's Guide Download
Low-Voltage Ceiling Fan Reference Design User’s Guide Download
INT01156 High-Performance E-Scooter BLDC Motor Driver Reference Design User’s Guide Download
Title
TB3220, Sensorless Field-Oriented Control of PMSM for Appliances Download
Dual Motor Control with the dsPIC33CK White Paper Download

Live Chat

Need Help?

Privacy Policy