We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

New Products Q4 2025

Microprocessor (MPU) Products


SAMA7D65D4G: 32-bit MPUs

SAMA7D65D4G: 32-bit MPUs

High-Performance MPU SiP for Display, Audio and Connectivity Applications

1 GHz Arm® Cortex® A7-based CPU with 4 Gb integrated 533 MHz Double Data Rate 3 Low Voltage (DDR3L) memory. The new SiPs integrate MIPI DSI®, LVDS display support, 10/100/1000 Ethernet Media Access Controllers (EMACs) and improved Inter-Integrated Circuit (I3C) host support.

Features:

  • MIPI DSI and LVDS display support
  • Dual 10/100/1000 EMAC
  • Five Controller Area Network Flexible Data-Rate (CAN FD) interfaces
  • Audio sub-system including Inter-IC Sound (I2S), Pulse Density Modulation (PDM), Sony/Phillips Digital Interface (SPDIF) and 8-channel Asynchronous SampleRate Converter (ASRC) support
  • Secure Boot, unique ID, True Random Number Generator (TRNG), Static Random-Access Memory (SRAM) Physical Unclonable Function (PUF) and 11 KB One-Time Programmable (OTP) memory for key storage
  • Hardware cryptography engine supporting Advanced Encryption Standard (AES), Secure Hash Algorithm (SHA), Triple Data Encryption Standard (TDES), Rivest-Shamir-Adleman (RSA) and Elliptic Curve Cryptography (ECC) with 5 KB secure SRAM

Applications:

  • Industrial, medical, home and building automation and transportation applications
  • Connectivity with multiple wired and wireless interfaces
  • Low-power applications
  • IoT and other security-focused applications

See Product Datasheet →

SAMA5D27-V/8GW: 32-bit MPUs

SAMA5D27-V/8GW: 32-bit MPUs

Compact MPU SoC Packaging for Space Constrained and More Cost-Sensitive Projects (Up to 59% smaller package)

Small, 9 mm x 9 mm, 0.5 mm pitch Ball Grid Array (BGA)289 packaging for ultra-low-cost, low-power Linux® or high-end bare-metal/Real-Time Operating System (RTOS) projects.

Features:

  • 500 MHz Arm® Cortex® A5 (~ 785 DMIPS)
  • 24-bit parallel Red Green Blue (RGB) display support
  • Single 10/100 Ethernet MAC
  • Two CAN 2.0 interfaces
  • Secure boot, unique ID, TRNG, SRAM PUF, 11 KB OTP for key storage
  • Hardware cryptography engine supporting AES, SHA and TDES

Markets and applications:

  • Graphics rich Human-Machine Interface (HMI) applications supporting up to 1024 x 768 RGB resolution
  • Scalable platform supporting bare metal, RTOS or Linux environments
  • Connectivity with multiple wired/wireless interfaces
  • Low-power applications
  • IoT or any other “Secured” application

See Product Datasheet →

SAMA7 SiPs

SAMA7G54T-V/7EW, SAMA7G54-V/7EW, SAMA7D65T-V/7EW, SAMA7D65-V/7EW: 32-bit MPUs

Smaller MPU SOC Packaging for Space Constrained and More Cost-Sensitive Projects (Up to 59% smaller package)

Small, 9 mm x 9 mm, 0.4 mm pitch BGA375 packaging for ultra-low-cost, low-power Linux or high-end bare-metal/RTOS projects.

Features:

  • MIPI-DSI, LVDS or MIPI-CSI support
  • Dual 10/100/1000 EMAC support or combined 10/100 and 10/100/1000 Ethernet configurations
  • Up to six CAN-FD interfaces
  • Audio sub-system including I2S, PDM, SPDIF and 8ch ASRC
  • Arm® TrustZone®, secure boot, hardware cryptography and OTP Key storage

Markets and applications:

  • Industrial, medical, home/building automation and transportation
  • Connectivity with multiple wired/wireless interfaces
  • Low power applications
  • IoT or any other “Secured” application

See SAMA7D65 and SAMA7G54 Datasheet →  

View SAMA7D65 and SAMA7G54 Products →

Amplifiers and Linear ICs


PAC1811 IC

PAC1711 and PAC1811: Current/Voltage/Power Monitors

Low-Power Digital Power Monitors With Enhanced System Insight

42V, 12-bit and 16-bit digital power monitors with individual limit registers for under/over current, under/over voltage, overpower and accumulation limit.

Features:

  • Low quiescent current
    • 100 µA (12-bit) at 1024 samples per second (SPS)
    • 140 µA (16-bit) at 1024 SPS
  • Power consumption scales with sample rate, reaching 7 µA at 8 SPS)
  • On-chip accumulation of 24-bit results
  • High-side or low-side power monitoring
  • AEC-Q100 qualified
  • 1% power measurement accuracy across a wide dynamic range
  • I2C up to 3.4 MHz

Markets and applications:

  • Data center and computing
  • Automotive
  • Smart home and smart city applications
  • Networking
  • Internet of Things (IoT)
  • Battery-powered applications
  • Low-current, general-purpose applications

See PAC1711 and PAC1811 Datasheet →  

View PAC1711 and PAC1811 Products →

MCP6C26: Zero-Drift Operational Amplifiers

MCP6C26: Zero-Drift Operational Amplifiers

Precision Shunt-Based Current Measurement for Automotive Systems, AEC-Q100 Grade 1 Qualified

Featuring preset gains, wide input and supply ranges and zero-drift architecture, the MCP6C26 enables accurate, low-power current measurement for automotive and industrial applications from 40°C to 125°C.

Features:

  • Ultra-low offset and high-precision: VOS ±15 µV (typical)
  • Input common-mode voltages: –0.2V to 36V (specified)
  • Three preset gain options: 50, 100 and 200 V/V
  • Power supply: 2.7V to 5.5V
  • Gain-bandwidth product: 9 MHz (typical) at gain = 100 V/V
  • Supports bidirectional or unidirectional current measurement

Markets and applications:

  • Motor control current sensing
  • Robotics and electric vehicle applications
  • DC/DC converters
  • Battery management systems
  • USB power delivery
  • Uninterruptible power supplies
  • Differential sensor conditioning

See MCP6C26 Datasheet →

Discrete Active Components


FPGAs and SoCs


SmartFusion® 2 FPGAs

Microchip M2S010-1TQG144 and M2S010-1VFG256 for Semtech UEX2000-CQE3 and Semtech UEX2000-CBE3

SmartFusion® 2 SoC Enables Semtech to Deliver USB Extension

SmartFusion® 2 enables deterministic, secure, driver-free USB extension for professional AV, industrial automation and medical systems by addressing USB protocol timing limitations.

Features:

  • Semtech UEX2000 is based on the SmartFusion 2 SoC
  • Semtech UEX2000 platforms incorporate SmartFusion2 devices
  • UEX2000 extends USB over Ethernet through protocol timing management rather than signal amplification or device proxying
  • UEX2000 benefits from SmartFusion 2 deterministic performance, hardware-enforced control and security, driver-free operation and long-lifecycle reliability
  • Demonstrates how developers can leverage Microchip FPGAs and SoCs to develop scalable solutions for professional AV, industrial and medical applications.

Markets and applications:

  • Professional audio and visual systems
  • Industrial factory floor device control
  • Medical operating rooms and imaging systems

See SmartFusion 2 SoC FPGA and Semtech UEX1000/UEX2000 USB Extender Datasheet →  

View SmartFusion® 2 FPGAs and Semtech UEX2000 Products →

MPF100-QCXP-KIT: PolarFire Quad Channel CXP-12 Kit

MPF100-QCXP-KIT: PolarFire Quad Channel CXP-12 Kit

High-Speed, Long-Reach Real-Time Imaging from SLVS-EC to CoaXPress With PolarFire® FPGAs

A high-performance SLVS-EC to CoaXPress bridge supporting 8×5 Gb/s SLVS-EC inputs and 4×12.5 Gb/s CXP outputs, delivering up to 50 Gb/s aggregate bandwidth with deterministic, low-latency FPGA-based processing.

Features:

  • High-speed interfaces supporting CoaXPress and SLVS-EC for low-latency data transfer
  • Imaging performance supporting up to 4K at 60 fps
  • System Integration with GenICam control and FPGA integration
  • In-house IP with native SLVS-EC 2.0 and CoaXPress support

Markets and applications:

  • Machine vision and industrial inspection
  • Medical imaging systems
  • Robotics and automation
  • Scientific and high-speed imaging

View CoaXPress IP and PolarFire SLVS-EC Receiver IP User Guide →

See AN6143: SLVS to CoaXPress Demo Application Note →

ETH-DC-DUALGBE: Dual Port Gigabit Ethernet FMC

ETH-DC-DUALGBE: Dual Port Gigabit Ethernet FMC

A Fully Integrated 1G TSN Endpoint Solution Delivering Deterministic, Low-Latency, Time-Synchronized Ethernet Communication on PolarFire® FPGAs

Our TSN endpoint solution integrates TSN hardware, Linux-based software, soft IP, and OPC UA over TSN on PolarFire SoC FPGAs.

Features:

Compliant with the IEC/IEEE 60802 TSN profile for industrial automation

  • 1 Gbps TSN standalone Ethernet endpoint
  • Time-aware scheduler supporting IEEE 802.1Qbv
  • Precision Time Protocol (PTP) support for IEEE 802.1 1588 and IEEE 802.1AS
  • Frame preemption support for IEEE 802.1Qbu
  • Per-stream filtering and policing support for IEEE 802.1Qci
  • Linux drivers for TSN and IEEE 1588

Markets and applications:

  • Industrial Automation & Factory Control
  • Robotics & Motion Control
  • Aerospace & Defense

See PolarFire SoC TSN Application Note and Core TSN IP Guide →

High-Speed Networking and Video Components


Power Management


MCP14T0517

MCP14T0517: Gate Drivers

Drive Compact Isolated Power Supplies With Flexibile Small- Form-Factor Designs

The MCP14T0517 is a push-pull transformer driver designed for small-form-factor isolated power supplies with a typical input voltage range from 3V to 5.5V DC.

Features:

  • Two Switching Frequency Options:150 kHz (MCP14T0517A) or 450 kHz (MCP14T0517B) to balance space savings and Electromagnetic Interference (EMI) reduction
  • Integrated overcurrent, overtemperature and Undervoltage Lockout (UVLO) protection with Grade 1 AEC-Q100 qualification
  • External clock input for synchronizations with multiple devices and enable function

Markets and applications:

  • Isolated power supplies for Silicon Carbide (SiC)/Silicon (Si) MOSFETs and IGBTs
  • Bias generators for isolated communication Interfaces including CAN, LIN and USB
  • Bias generators for isolated sensing circuitry

See MCP14T0517 Datasheet →

MCP14LH2101

MCP14LH2101: Gate and Motor Drivers

600V MOSFET and IGBT Drivers Supporting Commercial and Industrial Applications

High-voltage, high-speed gate driver designed to drive N-channel MOSFETs and IGBTs in a high-side/low-side configuration. The MCP14LH2101 supports high-side switching up to 600V in a bootstrap operation.

Features:

  • Floating high-side driver in bootstrap operation up to 600V
  • Drives two N-channel MOSFETs or IGBTs in a high-side/low-side configuration
  • Outputs tolerant to negative transients
  • Drive current IO+/IO- = 290 mA/600 mA typical
  • Wide low-side gate driver and logic supply range: 10V to 20V
  • CMOS and TTL-compatible logic inputs down to 3.3V
  • Schmitt-triggered logic inputs with internal pull- down
  • Undervoltage lockout for VCC

Markets and applications:

Industrial power management and motor control 

  • DC-DC converters
  • AC-DC inverters for solar and green energy applications
  • Motor control applications including Brushless DC (BLDC), stepper, servo and brushed DC motors

Class D power amplifiers

See MCP14LH210 Datasheet →

MCP14H2184

MCP14H2184: Gate and Motor Drivers

600V MOSFET & IGBT Drivers Supporting Commercial & Industrial Applications

High-voltage, high-speed gate driver capable of driving N-channel MOSFETs and IGBTs in a half-bridge configuration. MCP14H2184M high-side switches to 600V in a bootstrap operation.

Features:

  • Floating high-side driver in bootstrap operation up to 600V
  • Drives two N-Channel MOSFETs or IGBTs in a half-bridge configuration
  • 1.4A source/1.8A sink output current capability
  • Outputs tolerant to negative transients
  • Internal 400 ns deadtime to help protect MOSFETs
  • Wide low-side gate driver supply voltage range: 10V to 20V
  • 3.3V-compatible logic inputs (IN and SD*)
  • Schmitt-triggered logic inputs with internal pull- down
  • Undervoltage lockout for high-side and low-side Ddrivers
  • Extended temperature range from 40°C to 125°C

Markets and applications:

Industrial power management and motor control 

  • DC-DC converters
  • AC-DC inverters for solar and green energy applications
  • Motor control applications including BLDC, stepper, servo and brushed DC motors
  • Class D power amplifiers

See MCP14H2184 Datasheet →

MCP14H2103

MCP14H2103 / MCP14H2104: Gate and Motor Drivers

600V Half-Bridge Gate Drivers With Internal Deadtime, LIN* and SD* Options

The MCP14H2103 and MCP14H2104 are high-voltage, high-speed gate drivers designed to drive N-channel MOSFETs and IGBTs in a half-bridge configuration.

Features:

  • Floating high-side driver in bootstrap operation up to 600V
  • Drives two N-Channel MOSFETs or IGBTs in a half-bridge configuration
  • Designed for noisy motor applications
  • 290 mA cource/600 mA sink output current capability
  • Outputs tolerant to negative transients
  • Internal deadtime of 420 ns to help protect MOSFETs
  • Wide low-side gate driver supply voltage: range 10V to 20V
  • 3.3V-compatible logic inputs (HIN and LIN*) for the MCP14H2103
  • 3.3V-compatible logic inputs (HIN and LIN*) for the MCP14H2104
  • Schmitt-triggered logic inputs

Markets and applications:

Industrial power management and motor control 

  • DC-DC Converters
  • AC-DC Inverters for solar and green energy applications
  • Motor control applications including BLDC, stepper, servo and brushed DC motors
  • Class D Power Amplifiers

See MCP14H2103/4 Datasheet →

Wireless Connectivity Components


Reference Designs


Bluetooth LE Star Network Demonstration

Bluetooth LE Star Network Demonstration

Real-Time Monitoring and Control of Multiple Devices Within a Bluetooth® LE Star Network

Connect multiple devices within a Bluetooth® LE Star Network

Features:

  • Simultaneous multi-device management supporting up to eight Bluetooth LE connections
  • Automatic role switching between Central and Peripheral modes for dynamic network operation
  • Continuous scanning and connection to available Bluetooth LE devices
  • Smartphone connectivity and monitoring support
  • Broad compatibility with Bluetooth LE sensors,
  • Bluetooth LE Universal Asynchronous Receiver Transmitter (UART) devices and Arduino-based modules

Markets and applications:

  • Smart buildings and facilities
  • Smart home applications
  • Industrial monitoring
  • Asset tracking

Microchip Components:

Bluetooth LE E-Paper Display Demonstration

Bluetooth LE E-Paper Display Demonstration

Enables Wireless, Low-Power Data Display for IoT Devices

Reference design connecting a low-power display to a wireless MCU

Features:

  • Simplifies integration of Bluetooth LE connectivity with E-Paper displays to help reduce development time
  • +20 dBm transmit output power of the WBZ451HPE extends Bluetooth LE range and supports connectivity in noisy or interference-prone environments
  • Supports flexible content updates through a mobile application

Markets and applications:

  • Smart warehouse applications
  • Smart home applications
  • Asset tracking and retail
  • Portable medical devices

Microchip Components:

Development Tools


Live Chat

Need Help?

Privacy Policy