Our PolarFire Industrial Edge Solution Stack provides support for Beckhoff® EtherCAT IP and IEEE 802.1 Time-Sensitive Networking (TSN), which enables developers to address different industrial network requirements on a power-efficient FPGA platform.
Beckhoff EtherCAT IP for PolarFire FPGAs and SoCs enables developers to integrate EtherCAT connectivity with application-specific hardware functions on a power-efficient, programmable platform.
Key Applications
Our TSN endpoint solution combines CoreTSN soft IP, which supports traffic shaping, frame preemption and per-stream filtering, with a full Linux®-based TSN software stack that includes PTP and network drivers, all running directly on our PolarFire SoC FPGA. Integrated OPC UA over TSN provides standardized, secure and vendor-neutral communication between devices that enables interoperability across industrial systems.
TSN Features
OPC UA Implementation
The PolarFire SoC FPGA Motor Control Kit is a complete motor-control development platform that combines FPGA-based real-time control, embedded processing, rich motor and sensor interfaces, TSN-enabled networking and integrated debug capabilities to enable rapid development of industrial, robotics and aerospace motor control applications.
This paper presents a TSN-enabled OPC UA solution on PolarFire SoC FPGAs, enhancing real-time industrial automation over standard Ethernet. It demonstrates improved performance—latency, jitter and bandwidth—while controlling a motor and streaming video and the potential of TSN for smarter, more efficient manufacturing.
Email us to leverage our world-class team of design experts to expedite your design cycle.
Browse our technical support forum or ask a question to our support team.
Live Chat