Live Chat
With users accessing enormous amounts of data more frequently and from more devices than ever before, managing the complexities of this increased demand while providing reliable and scalable solutions that maximize performance-to-cost ratio has stretched data center efficiency. Explore our solutions and resources for building a modern, scalable data center.
SmartROC 3200 RAID-on-chip controllers provide a fully integrated PCIe Gen 4 switch based on Switchtec™ technology for minimum latency and maximum performance when connecting to NVMe media.
SmartIOC 2200 controllers provide a comprehensive feature set for enterprise server data storage solutions and best-in-class performance.
SmartRAID, SmartHBA and HBA SAS/SATA adapters offer the industry’s most reliable, secure, low-power and high-performance storage solutions.
The SmartRAID 3162-8i /e, with our maxCrypto™ controller-based encryption, delivers data protection with little to no impact on latency or I/O performance.
The entry-level Adaptec SmartRAID 3100E RAID adapters are a cost-effective hardware RAID solution. They have been added to our trusted Smart Storage platform to support deployments that use fewer drives and can benefit from caching capabilities but do not need the full cache backup or advanced RAID levels of our full-featured RAID adapters.
The Adaptec SmartRAID 3100 RAID adapter, SmartHBA 2100 Host Bus Adapter and HBA 1100 Host Bus Adapter product families are based on our 28 nm SmartROC 3100 and SmartIOC 2100 storage controller ICs. Our unified Smart Storage stack powers the entire family of products, leveraging core IP that has shipped in over 30 million servers and delivers one of the industry’s most reliable, highest-performing and lowest-power storage controller software platforms.
Access a curated collection of blogs covering data center products, implementation details, design insights and best practices to help you plan, deploy and optimize your solutions.
Live Chat