As system and mission criticality increase, so do the requirements for performance, reliability and robustness. So, choosing the right component is essential for building systems that perform reliably throughout your mission.
Our portfolio of enhanced products for Aerospace and Defense (A&D) address these requirements, from enhanced, automotive-grade components to high-reliability products, for the most demanding applications.
Our end-to-end timing solutions deliver, distribute and apply precise time for demanding aerospace and defense applications.
From MEMS oscillators to active hydrogen masers, our broad portfolio of clock and timing defense solutions is designed to meet the stringent precision, stability and reliability requirements of your designs.
We offer a wide range of power discrete solutions, including MOSFETs, IGBTs, diodes and rectifiers.
Our extensive portfolio of MIL-PRF-19500 specification-qualified devices undergoes rigorous screening so that each product meets your specific design requirements.
Explore our FPGAs that are well-suited for the demanding environments, thermal constraints and extreme security requirements of aerospace and defense designs.
Our connectivity products are built to withstand extreme challenges, including temperature variations and harsh environments. Whether you need cutting-edge protocols or simpler, cost-effective interfaces, our solutions are engineered for performance, reliability and longevity.
Our high-reliability, extended-temperature, plastic memory devices provide reliable data storage and perform consistently in extreme environments. These memory products offer data integrity across a wide temperature range to support mission-critical systems in aerospace and defense applications.
From 8-bit AVR® to 64-bit RISC-V® microcontrollers (MCUs), we provide rugged components that have been through extensive qualifications.
We provide a wide range of high-reliability power products, including linear voltage regulators, operational amplifiers, power MOSFET drivers, Pulse-Width Modulation (PWM) controllers, source drivers, voltage detectors and voltage references.
Our cost-effective, plug-and-play, integrated actuation power solutions combine a Hybrid Power Drive (HPD) and a compatible driver board that provides intelligence, scalability, design flexibility, reliability, faster time to market and high-power density for aircraft power system applications.
We offer a comprehensive portfolio of RF and Microwave (RFMW) products for demanding applications in aerospace, defense, 5G communications, test and measurement, and industrial wireless systems. These solutions focus on high performance, reliability and enabling Size, Weight and Power (SWaP) reduction
Standard, automotive-grade components, including AEC-Q100-qualified devices, do not always address the specific performance, reliability, environmental or qualification requirements of aerospace and defense systems.
Our enhanced, high-reliability products bridge this gap by providing additional engineering value to help you select the right solution for the criticality requirements of your system and mission.
Key features of our enhanced products include:
These products carry the “A&D Recommended” tag, making it easier for you to navigate the portfolio and identify products with enhanced features, qualifications and reliability characteristics suited for your aerospace and defense systems.
Explore our recommended products and solutions tailored to your specific needs, based on your system’s reliability and criticality requirements for space, defense or aviation.
We offer a range of enhancement options, available on demand, to elevate component performance and reliability to meet your specific aerospace and defense requirements.
We offer space-qualified solutions that are specially designed or enhanced to sustain radiation environment. These products carry the “Radiation Ready” tag.
Explore our media center and discover interesting videos on a variety of aerospace and defense topics.
To ease your system integration, browse the reference design page where you will find hardware examples using our components, software examples and system-level application use cases.
Explore our aerospace and defense blogs—your go-to resource for industry insights, technical knowledge and innovative solutions.
Live Chat