The PIC64HX series of MPUs has a built-in 240 Gbps TSN Ethernet switch.
Our microcontrollers (MCUs) for aerospace applications meet the needs of high-performance embedded applications that use the Ethernet protocol.
Our high-reliability, extended temperature Ethernet PHYs can withstand harsh environments.
Add robust, reliable high-speed connectivity and control to your design with our portfolio of stand-alone Ethernet PHYs, bridges, controllers and switches.
Live Chat