Click on the highlighted sections of this diagram to explore the components in our integrated motor drivers.
The dsPIC33EDV64MC205 Motor Control Development Board is designed to demonstrate the features of the dsPIC33EDV64MC205 System in Package (SiP). This dsPIC® DSC is a 16-bit Digital Signal Controller featuring high-speed PWM, op amps, advanced analog integrated with a 3-phase MOSFET gate driver. This board is targeted to drive a low-voltage three-phase Permanent Magnet Synchronous Motor or Brushless DC motor (PMSM/BLDC motor).
MPLAB X IDE is a highly configurable software platform that provides powerful, free tools for developing, debugging and qualifying embedded designs that use microcontrollers and digital signal controllers.
The MPLAB XC-DSC C Compiler is a full-featured, optimizing compiler that translates standard ANSI C programs into Digital Signal Controller (DSC) device assembly language sources. This compiler also supports many command-line options and language extensions that allow full access to the DSC device hardware capabilities and gives users fine control of the compiler code generator.
MPLAB Code Configurator supports 8-bit, 16-bit and 32-bit PIC® microcontrollers. MCC is incorporated into both the downloadable MPLAB X Integrated Development Environment (IDE) and the cloud-based MPLAB Xpress IDE.
MPLAB Tools for VS Code are a set of extensions that integrate the MPLAB development ecosystem with VS Code, offering a seamless and efficient environment for developing designs based on Microchip devices.
Use this GUI-based software development tool for Field-Oriented Control (FOC) to automatically tune feedback control gains and generate source code for your MPLAB X IDE project.
You can implement advanced motor control algorithms easily with our dsPIC33 DSCs that have specialized peripherals to meet a variety of requirements for high-performance applications.
Live Chat