We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Atomic Clocks and Oscillators

Laboratory-Grade System Atomic Clocks and Small PCB-Mountable Atomic Oscillators


For applications requiring the highest degree of free-running frequency and timing accuracy, we provide a broad portfolio of both laboratory-grade system atomic clocks and small PCB-mountable atomic oscillators based on atomic resonance techniques. Our sophisticated frequency and timing solutions can be used in a variety of applications, from secure network timing to autonomous atomic clock systems. Visit our Clock and Timing Systems page to learn more about our comprehensive product portfolio.

Atomic Clock and Oscillator Products


Embedded Atomic Oscillator Devices

Embedded Atomic Oscillators

  • World’s lowest-power commercial atomic clock
  • Ruggedized Rb oscillators for military applications
  • Low-power, low-profile and low-noise variants
5071B Cesium Frequency Standard Image

Atomic System Clocks

  • Cs beam tube with zero frequency drift
  • Active hydrogen maser for ultimate short-term stability
  • Largest install-base for timekeeping
  • Integration into time-scale applications
  • Key component of the virtual Primary Reference Time Clock (vPRTC) network-based timing architecture

Measurement and Analysis

  • The 53100A Phase Noise Analyzer is designed for measuring high-performance crystals and atomic clocks. It measures frequency/phase-difference, ADEV, TDEV, MTIE, jitter and more.
  • Clockstudio™ software is a free design tool for CSAC and MAC atomic clocks. It allows you to quickly configure these clocks and collect device telemetry.

Products

Learn How Atomic Clocks Work

Dive into the inner workings of atomic clocks with this easy‑to‑understand five‑part video series. Each episode breaks down a different atomic clock concept—offering a clear, comprehensive look at how products, from Chip-Scale Atomic Clocks (CSACs) to hydrogen masers, achieve exceptional precision.

Featured Solutions


Virtual Primary Reference Time Clock Graphic

An Innovative Architecture for Resilient Timing

Combining a high-precision atomic clock, GNSS-satellite-based timing and a trusted timescale, the virtual Primary Reference Time Clock (vPRTC) is a highly secure and resilient network-based timing architecture that has been developed to meet the expanding needs of modern critical infrastructures.

53100A Phase Noise Analyzer Device Image

53100A Phase Noise Analyzer

The 53100A Phase Noise Analyzer can be used for measuring precision atomic clocks, quartz and other high-performance oscillators up to 200 MHz. The intuitive PC-based interface makes it easy to acquire frequency stability measurements including Allan Deviation (ADEV), phase noise, AM noise, jitter measurements and more. The small size, rapid acquisition time and backwards compatibility with the legacy 5120A series of phase noise analyzers make the 53100A easy to integrate into existing test infrastructure or for it to serve as the workhorse for high-performance metrology applications.

CSAC Undersea Sensing Image

Better Undersea Sensing With Our CSAC

Sensors employed in undersea applications rely on precise timing to be effective. However, because time from GNSS is unavailable underwater, these sensors have generally relied on Oven-Controlled Crystal Oscillators (OCXOs) for stable and accurate time stamping within the sensor. Now, these sensors have a better option: our CSAC. Compared to OCXOs, our CSAC maintains higher accuracy for longer periods of time, uses less power and maintains a more stable frequency despite the wide variations in temperature that these sensors encounter.

Clockstudio Graphic

Clockstudio™ Software Tool

Our Clockstudio™ software tool is a stand-alone Graphical User Interface (GUI) intended for communication and control of our atomic clock products. It allows you to view device status, information, documentation and product web pages. Supported devices include CSAC, LN-CSAC and MAC embedded clocks. The tool enables calibration, frequency adjustment, time of day, One Pulse Per Second (1PPS) disciplining and more.

Design Help


Live Chat

Need Help?

Privacy Policy