We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Virtual Primary Reference Time Clock

Virtual Primary Reference Time Clock Network View and Dashboard Diagram

A Virtual Primary Reference Time Clock Built for Critical Infrastructure


The vPRTC is simple in concept. It blends proven timing technologies into a centralized and protected source location and uses commercial fiber optic network links and advanced IEEE® 1588 Precision Time Protocol (PTP) boundary clocks to distribute 100 ns PRTC timing where it is needed—in end points that might be hundreds of kilometers away. The central locations receive their UTC time traceability from GNSS via highly protected and validated receivers. Advanced firewall technologies continuously monitor for threats in the form of GNSS spoofing or jamming attacks to ensure that only valid signals from the sky are passed to the central clock. The vPRTC uses industry-proven cesium atomic clocks to establish 30 ns accuracy traceable to Universal Time Coordinated (UTC). If an invalid GNSS signal is detected or denied, the vPRTC source maintains ±100 ns traceability to UTC for a minimum of 14 days.

With these highly resilient atomic clocks in place, critical infrastructure operators can use their secure fiber network to distribute timing to all necessary locations. Just as a GNSS satellite-based timing system distributes timing to end points using open-air transmission, the vPRTC distributes timing using the fiber network. The difference is that the operator remains 100% in control of the network and can secure it as necessary. The vPRTC architecture can be deployed as the sole source of timing or it can be deployed as a backup to GNSS timing solutions.

Three Components of the vPRTC


GNSS

GNSS

Monitoring and protection are provided by our secure BlueSky™ GNSS firewall technology:

  • Creates highly secure GNSS systems to calibrate and align the vPRTC solution to UTC
  • Shields your critical infrastructure from GNSS jamming and spoofing attacks
Atomic Clock

Atomic Clocks

High-precision atomic system clocks are at the heart of the vPRTC system:

  • Provide an autonomous time scale that can maintain accurate time if GNSS is impaired
  • Represent the world standard in timekeeping
Trusted Time

Trusted Time

Our portfolio of solutions help establish a trusted timescale:

  • TimeProvider® 4100 Enhanced Primary Reference Time Clock combines the atomic clock and validated GNSS inputs
  • High-performance PTP boundary clocks distribute time over your wide area network with a budget of less than 5 ns per hop
  • TimePictra® Synchronization Management System monitors and manages these functions

Documentation


White Papers

Virtual Primary Reference Timing Clock (vPRTC) White Paper
Five Best Practices for Deploying and Monitoring a Virtual Primary Reference Time Clock (vPRTC) Network

Design Help


Live Chat

Need Help?

Privacy Policy