Live Chat
Our bridge controllers enable seamless communication between different interface standards to optimize connectivity in embedded systems. These controllers provide efficient protocol conversion for reliable data transfer and compatibility across diverse applications, including industrial, storage and networking solutions. With robust security features, low-latency operation and power-efficient performance, these bridge controllers offer a dependable foundation for modern embedded architectures.
A legacy-to-next-generation interface that enables the transition from a low-pin-count bridge to an eSPI bridge in industrial and embedded systems, this bridge controller offers software-free implementation, modern standby support and validated compatibility with Intel® platforms for the seamless integration of legacy peripherals in modern computing architectures.
The ECE1117 is a compact keyboard and touchpad interface bridge that reduces the cabling by routing keyboard, PS/2 and LED control signals over a single BC-Link connection. It simplifies notebook designs and supports up to three downstream BC-Link or SMBus devices for streamlined peripheral integration.