Our external CAN controllers are economical and flexible solutions for using the SPI interface to add CAN or CAN Full Duplex (CAN FD) capability to the microcontroller (MCU) of your choice or extend the number of CAN FD channels if your MCU doesn’t have enough. We also provide devices that enable you to quickly and easily add CAN FD capability to an existing design without having to change your system MCU. Our external CAN FD controller solutions maximize reuse of your existing hardware and firmware, so you can implement the CAN FD protocol’s faster data rates and data byte message expansion in your system without a complete redesign. Our ecosystem of development tools, software and demo code will help speed up your application development and lower your design risk.
Add CAN capability or expand the number of CAN FD channels in MCUs used in automotive and industrial applications using one of these devices.
Integrating both a CAN 2.0B controller and a high-speed CAN transceiver in a single package, these devices provide a complete CAN solution that can be easily added to an MCU.
This cost-effective and small-footprint external CAN FD controller can be easily added to an MCU with an available SPI interface. It enables you to implement a CAN FD channel in an MCU that is either lacking a CAN FD peripheral or that doesn't have enough CAN FD channels for your application.
This class covers how to implement the I2C protocol on 8-bit PIC™ microcontrollers using MPLAB X® Code Configurator (MCC). (July 2021)
We will explore various debugging techniques, learn what tool best applies for each situation and how to approach a new and never-before-seen bug. (Sept 2021)
The course will teach you the CAN and CAN FD protocol and physical layer basics. (Dec 2020)
This course will teach you the CAN FD protocol and physical layer by guiding you through a CAN FD network design and implementation based on an example application. (Jan 2022)
CAN 2.0 MCUs
CAN 2.0 MCUs
CAN 2.0 MCUs
CAN2.0 MCUs
CAN 2.0 MCUs
CAN 2.0 MCUs
CAN 2.0 MCUs
The CAN Bus Analyzer Tool is a simple-to-use, low-cost CAN bus monitor that can be used to develop and debug a high-speed CAN network. The tool supports CAN 2.0b and ISO11898-2 and offers a broad range of functions.
The Komodo CAN Duo Interface is a two-channel USB-to-CAN adapter and analyzer. The Komodo interface is an all-in-one tool capable of active CAN data transmission and non-intrusive CAN bus monitoring.
|
Title
|
|
|---|---|
| Low Power Analog Solutions | Download |
|
Title
|
|
|---|---|
| CE127 - Crosswire Communication between ECAN 1 and ECAN 2 modules | Download |
| PIC32 CAN to Ethernet Bridge Demo | Download |
| CE128 - ECAN FIFO Receive Example | Download |
| CE227 - Crosswire Communication between ECAN 1 and ECAN 2 modules | Download |
| CE129 - ECAN Remote Transmission Request | Download |
| CE229 - ECAN Remote Transmission Request | Download |
| CE034 - CAN Loopback | Download |
| ECAN Mode 0 with Baud | Download |
| CE228 - ECAN FIFO Receive Example | Download |
| ECAN Listen Only Loopback | Download |
| ECAN Mode1-2 RX15 | Download |