We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

LIN Transceivers With Voltage Regulator and Relay Drivers

Power Up and Control: LIN Transceivers With Integrated Voltage Regulation and Relay Drivers


We provide small but powerful LIN System Basis Chips (SBCs) that include two integrated relay drivers with integrated flyback diodes. The advanced features of the ATA6633xx enable you to design best-in-class motor control applications wherever an electric motor in a car must be controlled with relays in both directions. Some typical applications include window lifters, trunk openers, seat controls or sunroof motors.

Hardware and Software Tools


Part Number: Quantity: Price per Unit (in USD): Total Amt:
ADM00716

The Automotive Networking Development Board is a low-cost modular development system for Microchip’s 8-bit, 16-bit, and 32-bit microcontrollers targeting CAN and LIN network related applications.

APGDT001

The LIN Serial Analyzer development tool enables the user to monitor and communicate to a LIN (Local Interface Network) bus using a Personal Computer (PC).

AC164130-2

The CAN/LIN PICtail™ (Plus) Daughter Board (AC164130-2) can be used with either the Explorer 16 Board or the PIC18 Explorer Board. This daughter board is used to facilitate rapid implementation and evaluation of applications that use Controller Area Network (CAN) and Local Interconnect Network (LIN) interfaces.

DM164130-3
The 28 PIN LIN Demo board is a small and simple demo board which can be used to quickly start developing LIN based applications.

Live Chat

Need Help?

Privacy Policy