Save board space and protect the integrity of your system with the feature-packed and space-saving MIC2582. Available in an 8-pin SOIC-8 and 16-pin QSOP, this hot-swap controller covers the most important protections needed in power supply environments such as inrush current limiting, output voltage slew rate control and circuit breaker functionality.
These controllers enable the use of hot-swappable boards, which can be easily added or removed as needed, to provide greater flexibility in system design and maintenance.
With built-in protection features, these controllers ensure safe operation during hot-swap events, which protects both personnel and equipment.
By managing power transitions smoothly, these controllers reduce the risk of damage to both the system and the hot-swapped device, enhancing overall system reliability.
By allowing for the replacement or addition of components without shutting down the entire system, these controllers minimize operational downtime.
These controllers facilitate easier and quicker maintenance and upgrades, as components can be swapped without powering down the system.
Live Chat