We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

CAN and CAN FD Functional Safety

Functional Safety Features in CAN Transceivers and CAN Controllers


With the high number of Electronic Control Units (ECUs) accompanied by an increasing complexity of functions in today’s cars, functional safety is very important. The growing importance of safety and driver assistance systems in modern cars intensifies the need for more robust and dependable electronic components. Risks resulting from hardware, random failures or systematic hardware/software errors must be reduced as far as reasonably practicable throughout the product’s foreseeable lifetime.

There are guidelines and standards for the process, the technology and the methods used for the implementation of functional safety. Functional safety means the prevention of unacceptable risks that can arise from hazards caused by malfunctions in electrical or electronic systems, such as a CAN or a CAN FD network. As these networks are intended to support data exchange amongst safety-critical functions, the risk of transmitting incorrect data in a network can be reduced dramatically by implementing robust safety measures in the system. As described below, the safety measures available in our CAN transceivers and CAN controllers result in a more robust CAN or CAN FD communication network.

System Reset, Detect and Manage


Memory (Flash/RAM) Error Detection and Correction


FeatureMCP2517FD
MCP2518FDMCP251863Fault
Prevention
Self-Diagnostic
System
Diagnostic
Fault
Mitigation
SRAM with Error Detection and Correction (ECC)   

Other Features


FeatureMCP2517FD
MCP2518FD
MCP251863ATA6570
ATA6574
Fault
Prevention
Self
Diagnostic
System
Diagnostic
Fault
Mitigation
MCAL Drivers for AUTOSAR®
(enabling E2E communication protection)
  

Please visit our Functional Safety page for additional information about our functional safety-enabled products and supporting documentation.

Legend:
● Available in all devices
○ Available in some devices
 Functional safety feature available
- Not available
Definitions:
Fault Prevention - Silicon feature that prevents damage, unintended configuration changes or invalid operation
Self-Diagnostic - Silicon/software feature that identifies if the silicon is working as it should be
System Diagnostic - Silicon/software feature that identifies if the system is working as it should be
Fault Mitigation - Silicon feature that can be used by the system to transition to a safe state after a fault is detected

Live Chat

Need Help?

Privacy Policy