To reduce costs and save board space, PIC32A MCUs integrate a wide range of advanced analog and digital peripherals.
By enabling the execution of multiple functions in a single MCU through low-latency responsiveness and accelerated mathematical operations, PIC32A MCUs provide a unified and highly integrated platform to tackle increasing software complexity.
PIC32A MCUs include sophisticated hardware safety and security features and a comprehensive ecosystem to reliably protect your system.
The BN61G23A is a full-featured, ready-to-use development and demonstration platform containing a bundle of the Curiosity Platform Development Board (EV74H48A) and the PIC32AK1216GC41064 General-Purpose Dual-In-Line Module (DIM) put together.
The Curiosity Platform Development Board (EV74H48A) is a full-featured development and demonstration platform enabling you to explore the capabilities of the dsPIC33A Digital Signal Controller (DSC) family and also the PIC32A MCU family.
The PIC32AK1216GC41064 General-Purpose DIM (EV25Z08A) is designed to demonstrate the capabilities of the PIC32AK1216GC41064 family using the Curiosity Platform Development Board (EV74H48A) for a wide variety of applications.
A single Integrated Development Environment (IDE) supporting all PIC® and SAM MCUs
A catalog of fully configured and complete source code, projects, examples and software applications to help jump-start your next project
A fully integrated embedded software development framework for our 32-bit MCUs that provides flexible and interoperable software modules and easy-to-use APIs to simplify the development of value-added features to differentiate your product
A comprehensive solution for your software development that integrates with MPLAB X IDE to provide a full graphical front end
Live Chat