We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Overview

This cost-effective board facilitates easy evaluation and adoption of 32-bit dsPIC33A Digital Signal Controllers. It features the high-performance dsPIC33AK512MPS506 DSC with 200 MHz 32-bit CPU, DP-FPU, up to 40 Msps 12-bit Analog-to-Digital Converters (ADCs and several high-performance analog and digital peripherals).

The development board provides access to all features of the dsPIC33AK512MPS506 DSC, facilitating rapid prototyping. It is fully compatible with Microchip’s MPLAB® ecosystem, making it an excellent tool for developers aiming to streamline their development process with dsPIC33A digital signal controllers. This board features an on-board embedded debugger  for programming and debugging, eliminating the need for any external tools to program the device.

 

Expand Your Design:

This Curiosity Nano Evaluation Kit is compatible with the Curiosity Nano Base for Click Board (AC164162) which features three mikroBUS sockets. The Curiosity Nano Base for Click boards enables you to add functionality quickly and effortlessly to your project using the vast selection of Click boards available from MikroElektronika.

This Curiosity Nano Evaluation Kit is also compatible with the Curiosity Nano Touch Adapter (AC80T88A). The Curiosity Nano Touch Adapter bridges from the Curiosity Nano Evaluation Kit to the XPRO connected touch extension boards and enables you to explore touch application designs using the Integrated Touch Controller (ITC) peripheral available on dsPIC33AK512MPS506 DSC.

  • Features the high-performance 32-bit 200MHz dsPIC33AK512MPS506 DSC with DP-FPU, 512 KB Flash in 64-pin QFN package
  • One user input switch and output Yellow LED
  • Footprint for 8 MHz MEMs Oscillator
  • On-board embedded debugger  features:  
  • Programming/debugging of target device
  • Data Gateway Interface - One logic analyzer (DGI GPIO)
  • Virtual COM port (CDC)
  • One green power and status LED 
  • USB powered
  • Adjustable Target Voltage: 
    • MIC5353 LDO regulator controlled by the on-board debugger 
    • 3.0V to 3.6V output voltage (limited by USB input voltage)  
    • 500 mA maximum output current (limited by ambient temperature and output voltage)
PM-25-110523-251208-dsPIC-PHOTO-EV17P63A-dsPIC33AK512MPS506-Curiosity-Nano-Angle2-Transparent.png PM-25-110523-251208-dsPIC-PHOTO-EV17P63A-dsPIC33AK512MPS506-Curiosity-Nano-Angle1-Transparent.png PM-25-110523-251208-dsPIC-PHOTO-EV17P63A-dsPIC33AK512MPS506-Curiosity-Nano-Front-Transparent.png PM-25-110523-251208-dsPIC-PHOTO-EV17P63A-dsPIC33AK512MPS506-Curiosity-Nano-Back-Transparent.png

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
China RoHS Declaration (EV17P63A) Certifications Download
dsPIC33AK512MPS506 Curiosity Nano User Guide User Guides Download
EV17P63A dsPIC33AK512MPS506 Curiosity Nano Board Design Files Other Board Design Files Download
Curiosity Nano Explorer Pinouts Board Design Files Download
dsPIC33AK512MPS506 Curiosity Nano Out of Box Demo Code Examples Link

Live Chat

Need Help?

Privacy Policy