We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Single Pair Ethernet (SPE) Products

What is Single Pair Ethernet?


Single Pair Ethernet (SPE) is an Ethernet network implementation that uses a unique physical layer (PHY) transceiver over a single pair of wires. SPE reduces system cost, weight and wiring complexity when compared to traditional Ethernet multi-pair CAT5 cabling. OSI network layers 2 to 7 remain the same across all the Ethernet physical layer types, eliminating additional software modification to implement SPE.

SPE enables you to take advantage of an all-Ethernet architecture while tailoring the system to the unique needs of your market segments. SPE, also referred to as "T1", can support multiple bandwidths and distances and the IEEE® defines SPE in the 802.3 standards group.

SPE Benefits


Ease of Design

Ease of Design

  • Worldwide, open standards-based architecture that is vendor interoperable
  • Single port to support several connections
  • Avoids using multiple cables from the switch to the connected device
Security

Security

  • Well-understood, proven security infrastructure
  • Authentication, encryption and secure updates
Support

Support

  • Large ecosystem of suppliers and applications
  • Compared to proprietary or industry-specific protocols, Ethernet more readily supports the trend toward IP-based IoT edge computing

Key Applications


Smart Energy

Industrial Control and Factory Automation

Industrial control and factory automation benefit from simpler components, software and wiring when implementing SPE networking. SPE also eliminates gateways and by using 10BASE-T1S technology for sensors and actuators, you can enable a single wiring run to the sensor/actuator array. 

Robotics

Robotics

Robotic handling and motion has become increasingly sophisticated. Multi-axis motion requires many additional motors and actuators. At the same time, sensors in fingertips have enabled robots to handle everything from lightbulbs to iron assemblies. These abilities have required sensors and electronics to be placed in difficult-to-access locations. Connecting all of these components has become one of the major challenges in advanced robotics. SPE offers reduced wire size and significant bandwidth to enable communication between controllers, motors, actuators and sensors.

Automotive

Automotive

The automotive industry is steadily moving toward Ethernet as a data backbone within the vehicle. Ethernet offers a scalable, cost-effective and known protocol, which does not require auto OEMs to invest in the development of industry-specific protocols. Protocol-compliant variants like SPE offer additional opportunities for cost optimization and weight reduction for a wide variety of functions that require basic signaling or lower bandwidth.

Demo and Evaluation Boards


Part Number: Quantity: Price per Unit (in USD): Total Amt:
EV75E52A

The EVB-LAN8870-MC Evaluation Board is a 1000BASE-T1 to 1000BASE-T media converter used in evaluating the LAN8870 1000BASE-T1 Ethernet transceiver.

EV06P90A

The EVB-LAN8670-RMII enables 10BASE-T1S Ethernet communication with for instance the SAM E54 Curiosity Ultra Development Board or the SAM E70 Xplained Ultra Evaluation Kit.

EV08L38A

The EVB-LAN8670-USB interconnects a USB interface with a 10BASE-T1S Ethernet network interface. 

EV04C47A

The EVB-LAN9383 is a compact evaluation board for the LAN9383 7-Port AVB/TSN Gigabit Ethernet Switch.

Resources


Live Chat

Need Help?

Privacy Policy