Voltage regulators are essential components in modern electronic systems and provide precision power solutions for stable and precise output voltage. These devices maintain consistent voltage levels in fluctuating input conditions and for varying load demands. These robust regulators undergo extensive testing and adhere to stringent industry standards to provide long-term reliability and safety, which makes them indispensable in applications where consistent power delivery is crucial, such as in telecommunications, computing, automotive and industrial equipment.


Radiation-Tolerant, Single-Supply LDO


The MIC69303RT is a radiation-tolerant, low-voltage, Low-Dropout (LDO) regulator that delivers a 3A output current. This regulator operates from a single, low-voltage supply and maintains high precision with an ultra-low dropout of 500 mV under worst-case conditions.

The MIC69303RT also supports an input voltage range of 1.65V to 5.5V and digital circuits that require low voltage at high currents, such as Programmable Logic Devices (PLDs), Digital Signal Processors (DSPs) and microcontrollers (MCUs). Its adjustable output capability allows for output voltages as low as 0.5V, making it highly versatile for various applications. 

Find Products


Key Features


Enhanced Durability and Longevity

These regulators are designed to withstand harsh environmental conditions, including extreme temperatures, vibrations and electrical noise, which makes them last longer and reduces the need for frequent replacements.

Extensive Flight Heritage

Our reliable high-voltage regulators have shown exceptional performance in numerous space missions, even under harsh conditions, and their extensive flight heritage, which includes applications in satellites, deep space probes and other aerospace projects, underscores our commitment to providing robust and dependable power solutions.

Improved Efficiency

High-reliability voltage regulators offer high efficiency with minimized power loss and heat generation, which is important for maintaining the overall energy efficiency of the system.

Stable Output Voltage

High-reliability voltage regulators provide consistent and stable output voltage regardless of variations in input voltage or load conditions, which is crucial for the proper functioning of sensitive electronic components.

Applications


Aerospace and Defense

Offers reliable performance in extreme conditions so that mission-critical systems remain operational.

Medical Devices

Provides precise and stable voltage for critical medical equipment to enhance patient safety and device accuracy.