The LAN964xF/S family of Gigabit Ethernet (GbE) switches with AVB/TSN and network redundancy offers a flexible and cost-effective networking solution for a wide range of applications. These GbE switches can be deployed in simple, stand-alone, unmanaged system configurations for straightforward connectivity or operated in managed mode, with full Linux® Distributed Switch Architecture (DSA) support, on a connected host for advanced control and customization.
Our LAN9694, LAN9696 and LAN9698 Ethernet switch devices support the IEEE® 802.1Q standards for Time-Sensitive Networking (TSN) with deterministic communication for industrial automation applications. Visit the product pages to learn more about how these switches deliver TSN for critical processes.
The LAN969x EVB (EV23X71A) is a 24x 1G + 4x 10G Ethernet development system that can be used to demonstrate the LAN9694, LAN9696 and LAN9698 Ethernet switches.
The EVB-LAN9662 is the evaluation board for the LAN9662 TSN Switch, intended to be used with the EVB-LAN9662-Carrier board. Access to documentation requires a valid NDA.
Evaluation board for KSZ9477 7-Port Gigabit Ethernet Switch (also KSZ9897, KSZ9567 and KSZ8567).
The EVB-LAN9646 evaluation board is a plug-in daughter card that directly interfaces the SAM9X75 host processor on the Curiosity Platform over a EDS2 SODIMM card edge interface.
Our software for Ethernet switching applications provides a comprehensive set of features for enterprise, automotive, industrial and carrier designs. These easily customizable and turnkey solutions shorten your development cycle and reduce your costs.
This reference design is hardware tested and ready to design a 10-port, L2, managed, industrial Ethernet switch. It features a VSC7514EV reference board, which demonstrates the capabilities of the VSC7514 Ethernet switch device.
The VSC5641EV Ethernet development system can be used to demonstrate the VSC7558TSN SparX-5i-200, a 200 Gbps Industrial Ethernet Switch supporting a combination of 1G, 2.5G, 5G, and 10G Ethernet ports.
This reference design can be used to demonstrate the features of the SparX-5 family of L2/L3 Enterprise 10G Ethernet switches.
Live Chat