We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Ethernet Switching Software

Software for Ethernet Switching Applications


Our software for Ethernet switching applications provides a comprehensive set of features for automotive, enterprise, carrier and industrial designs. These easily customizable and turnkey solutions shorten your development cycle and reduce your costs.

Ethernet Software Offerings


Software PageDescription
VelocityDRIVE® Software Platform (SP)For Managing Embedded/Automotive Switch Applications
WebStaX (VSC6819)For Basic L2 Enterprise Switch Applications
SMBStaX (VSC6816)For Advanced L2+ Enterprise Switch Applications
IStaX (VSC6817)For Industrial Ethernet Switch Applications - Support for TSN, Redundancy and Synchronization 
Software PageDescription
MESA (VSC6803)Our Ethernet Switch Application Programming Interface (API), known as MESA, provides a comprehensive, user-friendly function library that is operating-system independent.

We also offer 8051 Ethernet switching software for unmanaged applications:

Switch FamilyPart NumbersSoftware Page
SparX-III UnmanagedVSC7420, VSC7421, VSC7422VSC6811
Ocelot UnmanagedVSC7511, VSC7512VSC6825

Documentation


Supporting Collateral

AN3883- Software Options for VSC Switches
VSC6817 IStaX Software Product Specification
VSC6819 WebStaX Software Product Specification
VSC6816 SMBStaX Software Product Specification

Other Software


Software which is no longer recommended for new designs/is end of life.

Application NameDescription
Unified API (VSC6802)Ethernet Switch and PHY API
Part Number: Quantity: Price per Unit (in USD): Total Amt:
CONNECT-CONFIGURE

MPLAB® Connect Configurator (formerly ProTouch2) is a configuration and programming tool that makes it easy for you to configure and program our latest USB hubs, and Ethernet and PCIe® products.

CODE-CONFIGURATOR

MPLAB Code Configurator supports 8-bit, 16-bit and 32-bit PIC® microcontrollers. MCC is incorporated into both the downloadable MPLAB X Integrated Development Environment (IDE) and the cloud-based MPLAB Xpress IDE.

Industrial Ethernet Protocol Software for MPUs


Our MPUs support certified PROFINET, EtherCAT® and other industrial Ethernet stacks for Linux®, Real-Time Operating System (RTOS) and bare-metal environments. Pair our MPUs with standard Ethernet PHYs for flexible, cost-effective designs in edge controllers, gateways and I/O devices.  

Live Chat

Need Help?

Privacy Policy