Unified API for Ethernet Switches and PHYs
The VSC6802API unified Application Programming Interface (API) provides a comprehensive, user friendly, and robust function library that supports Microchip Ethernet switch, MAC, PHY, and Optical Transport Network (OTN) Mapper products. The VSC6802API is portable to any Operating System (OS) and was developed with 32-bit CPUs as intended targets. The driver software was developed in standard C and supports multi-instance device targets. The VSC6802API package includes driver software in standard C, application example, and documentation. The architecture of the API includes five different layers: Application Interface Layer (function groups), Chip Interface Layer (register mappings), I/O Layer (register access), OS Layer (Linux, VxWorks, eCos), and Trace Layer.
The PHY only 4.67 branch API is not recommended for new designs. It is available at click here.
The Switch and PHY 4.69 branch API is not recommended for new designs.
Product Features
|
Title
|
Document Category
|
Date
|
|
|---|---|---|---|
| ENT-AN1059 Add New Board | Application Notes | 29 Oct 2019 | Download |
| AN1007 Vitesse API Software | Application Notes | 29 Oct 2019 | Download |
| AN3883- Software Options for VSC Switches | Application Notes | 10 Apr 2021 | Download |
| VSC6802 Product Brief | Product Brief | 29 Oct 2019 | Download |
| ENT-UG1060 API Programming Guide | User Guide | 29 Oct 2019 | Download |
Live Chat