Microchip's VSC6825SDK Ocelot software development kit provides a turnkey unmanaged L2 switch application designed to support Ocelot 8051-based unmanaged enterprise switches including the VSC7511 and VSC7512 switches.
The unmanaged package consists of only the source code. A Keil PK51 compiler and tools are needed to customize the software to support various configurations. The software uses a simple software architecture for optimal performance and cost-effective implementation. Tools are available for loading code to the embedded 8051 CPU.
The integrated software package includes compile options for basic switch features such as port types/speeds, L2 switching, and IEEE 1588 (for PTP-aware networks).
To obtain the latest v1.0.4 Ocelot Unmanaged Application Software Package, click here.
|
Title
|
Document Category
|
Date
|
|
|---|---|---|---|
| ENT-AN1199 Ocelot Unmanaged Software | Application Notes | 29 Oct 2019 | Download |
| ENT-AN1186 System MAC Address Setup Guide for the Ocelot Unmanaged Switch | Application Notes | 29 Oct 2019 | Download |
| ENT-AN1187 Using the Serial GPIO/LED Controller | Application Notes | 29 Oct 2019 | Download |
| ENT-AN1025 Using the Link Layer Discovery Protocol (LLDP) Feature for the Unmanaged Switch | Application Notes | 29 Oct 2019 | Download |
| VSC6825SDK Product Brief | Product Brief | 29 Oct 2019 | Download |
| ENT-AN1249-1.0.1 Software Release Notification | Release Notes | 29 Oct 2019 | Download |
| AN3883- Software Options for VSC Switches | Application Notes | 10 Apr 2021 | Download |
Live Chat