Best-in-class software development kit (SDK) for standalone enterprise network switches. The VSC6811 software development kit (SDK) is designed to support SparX-III 8051-based enterprise switches including the VSC7420, VSC7421, and VSC7422 switches.
Best-in-class software development kit (SDK) for standalone enterprise network switches. The VSC6811 software development kit (SDK) is designed to support SparX-III unmanaged enterprise switches including the VSC7420, VSC7421, and VSC7422 switches. The SDK consists of only the source code. A Keil PK51 compiler and tools are needed to customize the software to support various port configurations and protocols. The software uses a simple software architecture for optimal performance and cost-effective implementation. Tools are available for loading code to the embedded 8051 CPU. Management for Webconfig application is performed through a Web GUI or command line interface (CLI). The software package is integrated, with basic switch features such as Port types/speeds and VLAN, HW MAC learning.
To obtain the latest v3.10.0 Unmanaged Software Package, click here.
The v3.9.0 WebConfig Software Package is not recommended for new designs.
Product Features-
|
Title
|
Document Category
|
Date
|
|
|---|---|---|---|
| ENT-AN1050 SparX-III WebConfig Firmware Upgrade | Application Notes | 29 Oct 2019 | Download |
| ENT-AN1067 SparX-III WebConf Software | Application Notes | 29 Oct 2019 | Download |
| ENT-AN1025 Using the Link Layer Discovery Protocol (LLDP) Feature for the Unmanaged Switch | Application Notes | 29 Oct 2019 | Download |
| ENT-AN1003 SparX-III System MAC Setup Procedure | Application Notes | 29 Oct 2019 | Download |
| ENT-AN1060 Setting Up Double VLAN Tagging with WebConfig | Application Notes | 29 Oct 2019 | Download |
| ENT-AN1015 Using the SparX-III Serial GPIO/LED Controller | Application Notes | 29 Oct 2019 | Download |
| VSC6811 Product Brief | Product Brief | 29 Oct 2019 | Download |
| ENT-AN1250-3.9.0 Software Release Notification | Release Notes | 29 Oct 2019 | Download |
| AN3883- Software Options for VSC Switches | Application Notes | 10 Apr 2021 | Download |
| Title | Product |
Title |
|---|---|---|
|
VSC7420
10 Port Unmanaged L2 Switch with 8 Cu PHYs
|
VSC7420 | 10 Port Unmanaged L2 Switch with 8 Cu PHYs |
|
VSC7421
17 Port Unmanaged L2 Switch with 12 Cu PHYs
|
VSC7421 | 17 Port Unmanaged L2 Switch with 12 Cu PHYs |
|
VSC7422
25 Port Unmanaged L2 Switch with 12 Cu Phys
|
VSC7422 | 25 Port Unmanaged L2 Switch with 12 Cu Phys |
Live Chat