Discover the LAN969x family of Ethernet switches, offering flexible, high-performance solutions for Time-Sensitive Networking in industrial automation, process control, physical security and intelligent transportation systems. Learn how these solutions enhance your network's efficiency and reliability.
The LAN969x EVB (EV23X71A) is a 24x 1G + 4x 10G Ethernet development system that can be used to demonstrate the LAN9694, LAN9696 and LAN9698 Ethernet switches.
The EVB-LAN9662 is the evaluation board for the LAN9662 TSN Switch, intended to be used with the EVB-LAN9662-Carrier board. Access to documentation requires a valid NDA.
The EVB-LAN9668 is the evaluation board for the LAN9668 TSN Switch. The EVB-LAN9668 implements 8 Gigabit Ethernet ports with the LAN9668 Switch and LAN8814 PHYs.
The LAN9360 AVB Audio Endpoint Evaluation Board is an evaluation platform for Digital Audio Transmissions over Ethernet AVB.
SparX-5,-5i Ethernet Development System
The VSC5641EV Ethernet development system can be used to demonstrate the VSC7558TSN SparX-5i-200, a 200 Gbps Industrial Ethernet switch supporting a combination of 1G, 2.5G, 5G and 10G Ethernet ports.
TSN switches are used in industrial control systems and smart factories to facilitate real-time communication between sensors, actuators and controllers. This is crucial for processes that require precise timing such as robotic assembly lines and motion control systems.
Our industrial TSN switches are designed to be customized to meet any manufacturer requirements and the physical characteristics, coloring and packaging can be branded as a private label.
Space applications are inherently mission-critical and often real-time in nature. Traditional methods for connecting compute with I/O in space applications offer significant economic and technical disadvantages. Our PIC64-HPSC microprocessor (MPU) combines high-performance 64-bit computing and TSN Ethernet to power the global space economy.
Live Chat