We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Gate Drivers for Power MOSFETs and IGBTs

Comprehensive Gate Driver Configurations to Support Your Next Application Design


A gate driver is a type of power amplifier that accepts a low-power input from a controller IC and produces a high-current drive input for the gate of a high-power transistor such as an Insulated-Gate Bipolar Transistor (IGBT) or power MOSFET. Gate drivers are beneficial to MOSFET operation because the high-current drive provided to the MOSFET gate decreases the switching time between the gate ON/OFF stages, which leads to increased MOSFET power and thermal efficiency.

Our diverse array of gate drivers supports applications ranging from DC/DC power supplies to a host of motor applications while promoting high design flexibility, system efficiency and robust operation.

Live Chat

Need Help?

Privacy Policy